Key applications
Applications
Engine management
ABS/ESP systems
Transmission control
Body control
LED lighting
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
BUK7K12-60E | Dual N-channel 60 V, 9.3 mΩ standard level MOSFET | Production | |
BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
BUK7K52-60E | Dual N-channel 60 V, 45 mΩ standard level MOSFET | Production | |
BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
BUK7K25-40E | Dual N-channel 40 V, 25 mΩ standard level MOSFET | Production | |
BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mΩ logic level MOSFET | Production | |
BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7K35-60E | Dual N-channel 60 V, 30 mΩ standard level MOSFET | Production | |
BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK7K17-60E | Dual N-channel 60 V, 14 mΩ standard level MOSFET | Production | |
BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mΩ standard level MOSFET | Production | |
BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mΩ logic level MOSFET | Production | |
BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
BUK9K13-60E | Dual N-channel 60 V, 12.5 mΩ logic level MOSFET | Production | |
BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mΩ logic level MOSFET | Production | |
BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
BUK7K18-40E | Dual N-channel 40 V, 19 mΩ standard level MOSFET | Production | |
BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mΩ logic level MOSFET | Production | |
BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mΩ standard level MOSFET | Production | |
BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mΩ standard level MOSFET | Production | |
BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K25-40E | Dual N-channel 40 V, 29 mΩ logic level MOSFET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
BUK7K12-60E | Dual N-channel 60 V, 9.3 mΩ standard level MOSFET | Production | |
BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
BUK7K52-60E | Dual N-channel 60 V, 45 mΩ standard level MOSFET | Production | |
BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
BUK7K25-40E | Dual N-channel 40 V, 25 mΩ standard level MOSFET | Production | |
BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mΩ logic level MOSFET | Production | |
BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7K35-60E | Dual N-channel 60 V, 30 mΩ standard level MOSFET | Production | |
BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK7K17-60E | Dual N-channel 60 V, 14 mΩ standard level MOSFET | Production | |
BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mΩ standard level MOSFET | Production | |
BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mΩ logic level MOSFET | Production | |
BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
BUK9K13-60E | Dual N-channel 60 V, 12.5 mΩ logic level MOSFET | Production | |
BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mΩ logic level MOSFET | Production | |
BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
BUK7K18-40E | Dual N-channel 40 V, 19 mΩ standard level MOSFET | Production | |
BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mΩ logic level MOSFET | Production | |
BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mΩ standard level MOSFET | Production | |
BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mΩ standard level MOSFET | Production | |
BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K25-40E | Dual N-channel 40 V, 29 mΩ logic level MOSFET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
LFPAK56D_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT1205.step | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
nexperia_document_leaflet_LFPAK56D_factsheet_LR_201708.pdf | LFPAK56D the ultimate dual MOSFET | Leaflet | 2017-08-17 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
vp_LFPAK56D.zip | LFPAK56D MOSFETs | Value proposition | 2024-10-04 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.