Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Residential heat pump

As demand rises for ever more efficient heating and cooling of homes, this has seen a significant push towards efficient residential heat pumps. As a direct replacement for gas condensing boilers and air conditioning units, residential heat pumps can provide year-round comfort control by supplying heat in the winter and cooling in the summer. For newer buildings and specifically for net zero carbon buildings less than 150 m2 then typical heating power ratings are below 6 kW. Regardless of whether they are air-to-air or air-to-water systems, efficiency and carbon footprint can be further improved when powered by a photovoltaic (PV) installation.

Block diagram

Design considerations

  • Heat pumps can either use a single unit design or split (Outdoor / Indoor) design and range from 2 kW to 20 kW, with typical modern insulated buildings requiring less than 6 kW.
  • Depending on heating level, various voltage and power requirements are needed for the compressor, circulator pump and fan
  • Drive is towards more efficient PFC topologies, with new Vienna rectifier / totem pole topologies preferred
  • IGBTs and new wide-bandgap technologies provide the efficiencies required

MOSFET and GaN FET Handbook

Drawing on over 20 years’ of experience, the MOSFET and GaN FET Application Handbook: A Power Design Engineer’s Guide brings together a comprehensive set of learning and reference materials relating to the use of MOSFETs and GaN FETs in real world systems.

Download your copy today 

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support