Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

48/12 V DC/DC conversion (Telecoms / Server)

Modern computing and telecommunication applications require high-power supplies to meet the demands placed upon them. 48V is an established and efficient power distribution architecture in telecom data centres for server applications. Using multiphase buck configuration enables 750 W to be achieved with two phases. However to support server applications and infrastructure, highly efficient 48/12 V DC/DC conversion is required.

Block diagram

Highlighted components are Nexperia focus products

Design considerations

  • Provide high power input to 12 V with Hot swap functionality
  • Avoid potential noise coupling signal integrity issue, which can be introduced by the 48 V rail running on motherboards
  • For board level reliability and best performance we recommend LFPAK56 and LFPAK88 devices
  • Better Rdson and body diode behaviour is important for efficiency and for conducted and radiated emissions
  • Provide adequate ESD protection to minimize potential of damage from transient voltages
 

MiniLab II – evaluates your semiconductor in DC-to-DC converter applications

An easy to use evaluation platform to measure specially designed fully operational 30 W DC-to-DC-converters with integrated control features.

Nexperia in action

PSMN075-100MSE, PSMN040-100MSE, PSMN4R8-100BSE MOSFETs referenced in Linear Technology's LTC4279 New PSE Controller datasheet are from our differentiated ASFETs for Hotswap and Soft Start / ASFETs for Power over Ethernet (PoE) portfolios.

 

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support