Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Half-bridge gate drivers

Nexperia’s high performance half-bridge gate driver supports high efficiency and high robustness conversion

Half-bridge gate driver is commonly used in DC-to-DC power conversion and motor driver applications, in which engineers normally need to drive high side and low side power devices simultaneously or alternately. To achieve high efficiency and high robustness, high driving capability and fast dynamic behavior of driver is key to system design. Nexperia’s first half-bridge gate drivers start with +4/-5 A source/sink driving capability, integrates bootstrap diode and can be implemented up to 120 V input bus voltage. The excellent dynamic performance such as very low propagation delay and delay matching time supports high efficiency circuit design, and strong capability of negative voltage withstanding on all pins contributes to system robustness significantly.

Key features and benefits

  • TTL and CMOS compatible inputs
  • Wide supply range from 8 V to 17 V
  • Integrated Boot strap diode
  • -5 V to 115 V absolute maximum range for VHS
  • UVLO protection on both HS and LS drivers
  • High driving capability of +4/-5 A at 12 V supply
  • Typical 13 ns propagation delay
  • Typical 1ns delay matching from HS to LS driver

Key applications

  • Power supplies for telecom, data communiction
  • Half-bridge and full-bridge power converters
  • Motor driver (stepper motors, HVAC, fans, power tools, robotics, drones)
  • Automotive applications

Products

Type number Description Status Quick access
NGD4300 ACT
NGD4300D 4 A peak high-performance dual MOSFET gate driver Production
NGD4300DD 4 A peak high-performance dual MOSFET gate driver Production
NGD4300GC 4 A peak high-performance dual MOSFET gate driver Production
NGD4300-Q100 ACT
NGD4300DD-Q100 4 A peak high-performance dual MOSFET gate driver Production
Visit our documentation center for all documentation

Data sheet (2)

File name Title Type Date
NGD4300_Q100.pdf 4 A peak high-performance dual MOSFET gate driver Data sheet 2024-11-11
NGD4300.pdf 4 A peak high-performance dual MOSFET gate driver Data sheet 2024-11-11

Leaflet (1)

File name Title Type Date
NGD4300_half_bridge_gate_driver_leaflet.pdf Driving Power with Efficiency: The NGD4300 Half-bridge Gate Driver Leaflet 2024-11-14

Outline 3d (1)

File name Title Type Date
sot8063-1_3d.png sot8063-1 3d drawing Outline 3d 2023-01-31

User manual (1)

File name Title Type Date
UM90032.pdf NGD4300 gate driver evaluation board User manual 2024-09-16

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference