High speed automotive ESD

New high-speed optimised Flip Chip package technology to cater to automotive high-speed interfaces

 

Nexperia offers a comprehensive ESD protection portfolio with improved bandwidth and high signal integrity for automotive high-speed interfaces. Our portfolio features ultra-low capacitance and high signal integrity devices (up to 15 Ghz bandwidth) for automotive high-speed lines such as the automotive Multi-Gigabit Ethernet, automotive A/V monitors, displays and camera video-links, Low-Voltage Differential Signaling (LVDS) and Infotainment lines such as USB and HDMI.  

Key features and benefits

  • Package with lowest internal parasitics to allow for the maximum signal integrity  
  • Small package to allow compact system design  
  • DFN1006LD-3 package for dual line protection in the same footprint as the single line DFN1006LD-2 package 
  • Qualified according to AEC-Q101  
  • Up to 15 Ghz bandwidth at -0.3 dB 
  • Side wettable flanks for AOI options available in single and dual line configurations 

Applications

  • Ultra high-speed data lines such as USB 3.2 or HDMI 2.0   
  • Low-Voltage Differential Signaling (LVDS) automotive 
  • Automotive Multi-Gigabit Ethernet 
  • Automotive A/V monitors, displays and cameras  
  • SERDES networks 
  • ASA Motion Links 

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
PESD5V0H2BFG-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0H1BLG-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0H1BLL-Q Extremely low clamping bidirectional ESD protection diode Production

ESD protection, TVS, filtering and signal conditioning

Type number Description Status Quick access
PESD5V0H2BFG-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0H1BLG-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0H1BLL-Q Extremely low clamping bidirectional ESD protection diode Production

Documentation

File name Title Type Date
RS6285_DFN1006LD-3-Combi.png Leadless ultra small plastic package with side-wettable flanks (SWF); 3 terminals; 0.7 mm pitch; 1 mm × 0.6 mm × 0.45 mm body Marcom graphics 2025-04-07
sot8079ld-1_3d.png sot8079ld-1; DFN1006LD-3 Outline 3d 2025-04-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.