74AHC157; 74AHCT157
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74AHC157BQ | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | low | -40~125 | DHVQFN16 |
74AHC157D | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | low | -40~125 | SO16 |
74AHC157PW | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | low | -40~125 | TSSOP16 |
74AHCT157BQ | 4.5 - 5.5 | TTL | ± 8 | 3.2 | low | -40~125 | DHVQFN16 |
74AHCT157D | 4.5 - 5.5 | TTL | ± 8 | 3.2 | low | -40~125 | SO16 |
74AHCT157PW | 4.5 - 5.5 | TTL | ± 8 | 3.2 | low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC157BQ | 74AHC157BQ,115 (935285569115) |
Active | AHC157 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74AHC157D | 74AHC157D,118 (935263998118) |
Active | 74AHC157D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHC157PW | 74AHC157PW,118 (935263999118) |
Active | AHC157 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74AHCT157BQ | 74AHCT157BQ,115 (935285571115) |
Active | AHT157 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74AHCT157D | 74AHCT157D,118 (935264000118) |
Active | 74AHCT157D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHCT157PW | 74AHCT157PW,118 (935264001118) |
Active | AHCT157 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHCT157D | 74AHCT157D,112 (935264000112) |
Withdrawn / End-of-life | 74AHCT157D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC157BQ | 74AHC157BQ,115 | 74AHC157BQ | ||
74AHC157D | 74AHC157D,118 | 74AHC157D | ||
74AHC157PW | 74AHC157PW,118 | 74AHC157PW | ||
74AHCT157BQ | 74AHCT157BQ,115 | 74AHCT157BQ | ||
74AHCT157D | 74AHCT157D,118 | 74AHCT157D | ||
74AHCT157PW | 74AHCT157PW,118 | 74AHCT157PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHCT157D | 74AHCT157D,112 | 74AHCT157D |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT157 | Quad 2-input multiplexer | Data sheet | 2024-03-07 |
mna483 | Block diagram: 74AHC157D, 74AHC157PW, 74AHCT157D, 74AHCT157PW | Block diagram | 2009-11-03 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc157 | ahc157 IBIS model | IBIS model | 2013-04-08 |
ahct157 | ahct157 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc157 | ahc157 IBIS model | IBIS model | 2013-04-08 |
ahct157 | ahct157 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.