×

SOT403-1

SOT403-1

plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body

Package information

Package information Package name Package description Reference Date
SOT403-1 TSSOP16 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body MO-153 (JEDEC) 2023-10-27

Related documents

File name Title Type Date
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SOT403-1_118 TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
SOT403-1_128 TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 Packing information 2020-04-27
SOT403-1_623 TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623 Packing information 2020-04-27
SOT403-1_653 TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653 Packing information 2020-04-27
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HCT4040PW 12-stage binary ripple counter
74HCT597PW 8-bit shift register with input flip-flops
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state
74HC138PW 3-to-8 line decoder/demultiplexer; inverting
74LVC595APW 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74VHCT595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74LV165APW 8-bit parallel-in/serial-out shift register
74AHC257PW Quad 2-input multiplexer; 3-state
74HCT151PW 8-input multiplexer
74HC4094PW-Q100 8-stage shift-and-store bus register
74HCT365PW Hex buffer/line driver; 3-state
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer
74HCT4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC253PW Dual 4-input multiplexer; 3-state
74HC112PW-Q100 Dual JK flip-flop with set and reset; negative-edge trigger
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator
74AHCT594PW 8-bit shift register with output register
74AHCT139PW Dual 2-to-4 line decoder/demultiplexer
HEF40175BTT Quad D-type flip-flop
74HC594PW-Q100 8-bit shift register with output register
HEF4052BTT Dual 4-channel analog multiplexer/demultiplexer
NMUX1309PW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74HC153PW Dual 4-input multiplexer
74AHCT257PW Quad 2-input multiplexer; 3-state
74HCT109PW Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT257PW Quad 2-input multiplexer; 3-state
74HC597PW-Q100 8-bit shift register with input flip-flops
XS3A2467PW Dual low-ohmic double-pole double-throw analog switch
74HCT4040PW-Q100 12-stage binary ripple counter
74HCT4051PW 8-channel analog multiplexer/demultiplexer
74HC590PW-Q100 8-bit binary counter with output register; 3-state
74HC597PW 8-bit shift register with input flip-flops
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HC238PW 3-to-8 line decoder/demultiplexer
74HC173PW Quad D-type flip-flop; positive-edge trigger; 3-state
74HCT193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
CBT3251PW 1-of-8 FET multiplexer/demultiplexer
HEF4053BTT Triple single-pole double-throw analog switch
74HC157PW-Q100 Quad 2-input multiplexer
74HC4017PW Johnson decade counter with 10 decoded outputs
74AHCT123APW Dual retriggerable monostable multivibrator with reset
74AHC138PW 3-to-8 line decoder/demultiplexer; inverting
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
HEF4051BTT-Q100 8-channel analog multiplexer/demultiplexer
74LVC594APW 8-bit shift register with output register
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset
74CBTLV3257PW Quad 1-of-2 multiplexer/demultiplexer
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer
74HCT166PW 8-bit parallel-in/serial out shift register
74LVC594APW-Q100 8-bit shift register with output register
74AVCH4T245PW 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
XS3A4051PW Single low-ohmic 8-channel analog switch
74HC257PW Quad 2-input multiplexer; 3-state
74LVC257APW Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74HC259PW 8-bit addressable latch
74HCT4051PW-Q100 8-channel analog multiplexer/demultiplexer
74HC4316PW Quad single-pole single-throw analog switch
NMUX1308PW 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
74LVC139PW Dual 2-to-4 line decoder/demultiplexer
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT4851PW 8-channel analog multiplexer/demultiplexer with injection-current effect control
HEF40175BTT-Q100 Quad D-type flip-flop
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74HCT4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74AHCT157PW-Q100 Quad 2-input multiplexer
74HC4020PW 14-stage binary ripple counter
74HC137PW 3-to-8 line decoder, demultiplexer with address latches; inverting
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state
HEF4021BTT-Q100 8-bit static shift register
74HC4053PW Triple 2-channel analog multiplexer/demultiplexer
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HC390PW Dual decade ripple counter
74HC4051PW 8-channel analog multiplexer/demultiplexer
74HCT165PW-Q100 8-bit parallel-in/serial out shift register
74HC4520PW Dual 4-bit synchronous binary counter
74HC365PW Hex buffer/line driver; 3-state
74LVC157APW-Q100 Quad 2-input multiplexer
74HCT157PW Quad 2-input multiplexer
74LV4053PW Triple single-pole double-throw analog switch
74AHC594PW 8-bit shift register with output register
74HC4052PW Dual 4-channel analog multiplexer/demultiplexer
74CB3Q3257PW 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74CBTLV3253PW Dual 1-of-4 multiplexer/demultiplexer
74HC4060PW 14-stage binary ripple counter with oscillator
74HC238PW-Q100 3-to-8 line decoder/demultiplexer
74HC368PW Hex buffer/line driver; 3-state; inverting
74AHCT157PW Quad 2-input multiplexer
74LVC157APW Quad 2-input multiplexer
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting
74LVC161PW Presettable synchronous 4-bit binary counter; asynchronous reset
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74AVC4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT594PW-Q100 8-bit shift register with output register
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HCT139PW Dual 2-to-4 line decoder/demultiplexer
HEF4094BTT 8-stage shift-and-store register
74LV165PW-Q100 8-bit parallel-in/serial-out shift register
HEF4094BTT-Q100 8-stage shift-and-store register
74LV4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC259PW-Q100 8-bit addressable latch
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HC153PW-Q100 Dual 4-input multiplexer
CBT3257APW-Q100 Quad 1-of-2 multiplexer/demultiplexer
74HCT390PW Dual decade ripple counter
NMUX1309PW 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74HC157PW Quad 2-input multiplexer
74HC4040PW-Q100 12-stage binary ripple counter
74AVC4TD245PW 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC161PW-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset
74HC4020PW-Q100 14-stage binary ripple counter
74HCT367PW Hex buffer/line driver; 3-state
74LV4052PW Dual 4-channel analog multiplexer/demultiplexer
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74LV4053PW-Q100 Triple single-pole double-throw analog switch
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HC4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC257PW-Q100 Quad 2-input multiplexer; 3-state
74HCT85PW 4-bit magnitude comparator
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74HCT165PW 8-bit parallel-in/serial out shift register
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer
74HC251PW-Q100 8-input multiplexer; 3-state
74HC191PW Presettable synchronous 4-bit binary up/down counter
74AXP4T245PW 4-bit dual supply translating transceiver; 3-state
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC4040PW 12-stage binary ripple counter
NXB0106PW Dual supply translating transceiver; auto direction sensing; 3-state
NXB0106PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74HCT123PW Dual retriggerable monostable multivibrator with reset
74AHC594PW-Q100 8-bit shift register with output register
74HC166PW 8-bit parallel-in/serial out shift register
74HCT4316PW Quad single-pole single-throw analog switch
74HC165PW 8-bit parallel-in/serial out shift register
74HC4046APW Phase-locked loop with VCO
74HCT153PW Dual 4-input multiplexer
74LV165APW-Q100 8-bit parallel-in/serial-out shift register
74AVC4T774PW 4-bit dual supply translating transceiver; 3-state
HEF4053BTT-Q100 Triple single-pole double-throw analog switch
74HCT251PW 8-input multiplexer; 3-state
74LV138PW 3-to-8 line decoder/demultiplexer; inverting
74HC112PW Dual JK flip-flop with set and reset; negative-edge trigger
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state
NMUX1308PW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
74HC193PW-Q100 Presettable synchronous 4-bit binary up/down counter
XS3A4053PW Triple low-ohmic single-pole double-throw analog switch
74HC4060PW-Q100 14-stage binary ripple counter with oscillator
74HCT251PW-Q100 8-input multiplexer; 3-state
74LV595PW 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74HCT175PW Quad D-type flip-flop with reset; positive-edge trigger
74HC367PW Hex buffer/line driver; 3-state
CBT3257APW Quad 1-of-2 multiplexer/demultiplexer
74HC4538PW Dual retriggerable precision monostable multivibrator
74AVCH4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74CB3Q3253PW Dual 1-of-4 FET multiplexer/demultiplexer with charge pump
74HCT366PW Hex buffer/line driver; 3-state; inverting
74LV123PW Dual retriggerable monostable multivibrator with reset
74HCT365PW-Q100 Hex buffer/line driver; 3-state
74HCT366PW-Q100 Hex buffer/line driver; 3-state; inverting
74AVC4T774PW-Q100 4-bit dual supply translating transceiver; 3-state
74HCT253PW Dual 4-input multiplexer; 3-state
74HC4851PW 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT112PW Dual JK flip-flop with set and reset; negative-edge trigger
74HC4049PW Hex inverting HIGH-to-LOW level shifter
74VHC595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT4053PW Triple 2-channel analog multiplexer/demultiplexer
74HCT4852PW Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT174PW Hex D-type flip-flop with reset; positive-edge trigger
CBT3253APW Dual 1-of-4 FET multiplexer/demultiplexer
74HC109PW Dual JK flip-flop with set and reset; positive-edge-trigger
74LV4051PW 8-channel analog multiplexer/demultiplexer
HEF4051BTT 8-channel analog multiplexer/demultiplexer
74HC4051PW-Q100 8-channel analog multiplexer/demultiplexer
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset
74HCT594PW 8-bit shift register with output register
74HC165PW-Q100 8-bit parallel-in/serial out shift register
74HC4852PW Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4020PW-Q100 14-stage binary ripple counter
74HCT109PW-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74LVC163PW Presettable synchronous 4-bit binary counter; synchronous reset
74AHCT595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC4046APW-Q100 Phase-locked loop with VCO
XS3A4052PW Low-ohmic dual-pole quad-throw analog switch
74HC237PW 3-to-8 line decoder, demultiplexer with address latches
74HC40103PW 8-bit synchronous binary down counter
74HCT151PW-Q100 8-input multiplexer
74HCT595PW 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT4046APW Phase-locked loop with VCO
74HC174PW Hex D-type flip-flop with reset; positive-edge trigger
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter
74AHC139PW Dual 2-to-4 line decoder/demultiplexer
74HC123PW Dual retriggerable monostable multivibrator with reset
74HC151PW-Q100 8-input multiplexer
74AHC157PW Quad 2-input multiplexer
74HCT4094PW 8-stage shift-and-store bus register
74HCT193PW Presettable synchronous 4-bit binary up/down counter
74HCT138PW 3-to-8 line decoder/demultiplexer; inverting
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset
74HCT4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
HEF4052BTT-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HCT4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT368PW Hex buffer/line driver; 3-state; inverting
74HC590PW 8-bit binary counter with output register; 3-state
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC4017PW-Q100 Johnson decade counter with 10 decoded outputs
HEF4021BTT 8-bit static shift register
74HCT153PW-Q100 Dual 4-input multiplexer
74HCT259PW 8-bit addressable latch
74LV4094PW 8-stage shift-and-store bus register
74HC595PW 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT4052PW Dual 4-channel analog multiplexer/demultiplexer
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74LV165PW 8-bit parallel-in/serial-out shift register
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC161PW Presettable synchronous 4-bit binary counter; asynchronous reset
74HCT157PW-Q100 Quad 2-input multiplexer
74LV4051PW-Q100 8-channel analog multiplexer/demultiplexer
74AHCT138PW 3-to-8 line decoder/demultiplexer; inverting
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HC594PW 8-bit shift register with output register
74HC4520PW-Q100 Dual 4-bit synchronous binary counter
74AHC123APW Dual retriggerable monostable multivibrator with reset
74HC193PW Presettable synchronous 4-bit binary up/down counter
74HC366PW Hex buffer/line driver; 3-state; inverting
74HC366PW-Q100 Hex buffer/line driver; 3-state; inverting
74HCT4538PW Dual retriggerable precision monostable multivibrator
74HCT259PW-Q100 8-bit addressable latch
74AHC595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AVC4T245PW 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC75PW Quad bistable transparent latch
74HC175PW Quad D-type flip-flop with reset; positive-edge trigger
74LVC138APW 3-to-8 line decoder/demultiplexer; inverting
74HCT4020PW 14-stage binary ripple counter
74HC139PW Dual 2-to-4 line decoder/demultiplexer
74HC251PW 8-input multiplexer; 3-state
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HC365PW-Q100 Hex buffer/line driver; 3-state
74HC166PW-Q100 8-bit parallel-in/serial out shift register
74HC151PW 8-input multiplexer
74HCT238PW 3-to-8 line decoder/demultiplexer
HEF4060BTT 14-stage ripple-carry binary counter/divider and oscillator
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC85PW 4-bit magnitude comparator
74HC4050PW Hex non-inverting HIGH-to-LOW level shifter
74LV4060PW 14-stage binary ripple counter with oscillator
74LV4060PW-Q100 14-stage binary ripple counter with oscillator
74AHC157PW-Q100 Quad 2-input multiplexer
74HC4094PW 8-stage shift-and-store bus register

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state
74HC4094PW-Q100 8-stage shift-and-store bus register
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer
74HCT4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC112PW-Q100 Dual JK flip-flop with set and reset; negative-edge trigger
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HC594PW-Q100 8-bit shift register with output register
NMUX1309PW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74HC597PW-Q100 8-bit shift register with input flip-flops
74HCT4040PW-Q100 12-stage binary ripple counter
74HC590PW-Q100 8-bit binary counter with output register; 3-state
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HCT193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC157PW-Q100 Quad 2-input multiplexer
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
HEF4051BTT-Q100 8-channel analog multiplexer/demultiplexer
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer
74LVC594APW-Q100 8-bit shift register with output register
74HCT4051PW-Q100 8-channel analog multiplexer/demultiplexer
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
HEF40175BTT-Q100 Quad D-type flip-flop
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74HCT4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74AHCT157PW-Q100 Quad 2-input multiplexer
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state
HEF4021BTT-Q100 8-bit static shift register
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HCT165PW-Q100 8-bit parallel-in/serial out shift register
74LVC157APW-Q100 Quad 2-input multiplexer
74HC238PW-Q100 3-to-8 line decoder/demultiplexer
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74AVC4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT594PW-Q100 8-bit shift register with output register
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74LV165PW-Q100 8-bit parallel-in/serial-out shift register
HEF4094BTT-Q100 8-stage shift-and-store register
74LV4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC259PW-Q100 8-bit addressable latch
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HC153PW-Q100 Dual 4-input multiplexer
CBT3257APW-Q100 Quad 1-of-2 multiplexer/demultiplexer
74HC4040PW-Q100 12-stage binary ripple counter
74HC161PW-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset
74HC4020PW-Q100 14-stage binary ripple counter
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74LV4053PW-Q100 Triple single-pole double-throw analog switch
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HC4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC257PW-Q100 Quad 2-input multiplexer; 3-state
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer
74HC251PW-Q100 8-input multiplexer; 3-state
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
NXB0106PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74AHC594PW-Q100 8-bit shift register with output register
74LV165APW-Q100 8-bit parallel-in/serial-out shift register
HEF4053BTT-Q100 Triple single-pole double-throw analog switch
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state
NMUX1308PW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
74HC193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74HC4060PW-Q100 14-stage binary ripple counter with oscillator
74HCT251PW-Q100 8-input multiplexer; 3-state
74AVCH4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HCT365PW-Q100 Hex buffer/line driver; 3-state
74HCT366PW-Q100 Hex buffer/line driver; 3-state; inverting
74AVC4T774PW-Q100 4-bit dual supply translating transceiver; 3-state
74HC4051PW-Q100 8-channel analog multiplexer/demultiplexer
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset
74HC165PW-Q100 8-bit parallel-in/serial out shift register
74HCT4020PW-Q100 14-stage binary ripple counter
74HCT109PW-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC4046APW-Q100 Phase-locked loop with VCO
74HCT151PW-Q100 8-input multiplexer
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter
74HC151PW-Q100 8-input multiplexer
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset
74HCT4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
HEF4052BTT-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HCT4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC4017PW-Q100 Johnson decade counter with 10 decoded outputs
74HCT153PW-Q100 Dual 4-input multiplexer
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HCT157PW-Q100 Quad 2-input multiplexer
74LV4051PW-Q100 8-channel analog multiplexer/demultiplexer
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HC4520PW-Q100 Dual 4-bit synchronous binary counter
74HC366PW-Q100 Hex buffer/line driver; 3-state; inverting
74HCT259PW-Q100 8-bit addressable latch
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HC365PW-Q100 Hex buffer/line driver; 3-state
74HC166PW-Q100 8-bit parallel-in/serial out shift register
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74LV4060PW-Q100 14-stage binary ripple counter with oscillator
74AHC157PW-Q100 Quad 2-input multiplexer