74HC174; 74HCT174
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HC174D | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 99 | low | -40~125 | SO16 |
74HC174PW | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 99 | low | -40~125 | TSSOP16 |
74HCT174D | 4.5 - 5.5 | TTL | ± 4 | 18 | 69 | low | -40~125 | SO16 |
74HCT174PW | 4.5 - 5.5 | TTL | ± 4 | 18 | 69 | low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC174D | 74HC174D,653 (933714570653) |
Active | 74HC174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC174PW | 74HC174PW,118 (935188360118) |
Active | HC174 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT174D | 74HCT174D,653 (933715050653) |
Active | 74HCT174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT174PW | 74HCT174PW,118 (935187380118) |
Active | HCT174 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC174D | 74HC174D,652 (933714570652) |
Withdrawn / End-of-life | 74HC174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HC174DB | 74HC174DB,112 (935188580112) |
Obsolete | no package information | ||||
74HC174DB,118 (935188580118) |
Obsolete | ||||||
74HC174PW | 74HC174PW,112 (935188360112) |
Withdrawn / End-of-life | HC174 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT174D | 74HCT174D,652 (933715050652) |
Withdrawn / End-of-life | 74HCT174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HCT174DB | 74HCT174DB,112 (935186900112) |
Obsolete | no package information | ||||
74HCT174DB,118 (935186900118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC174D | 74HC174D,653 | 74HC174D | ||
74HC174PW | 74HC174PW,118 | 74HC174PW | ||
74HCT174D | 74HCT174D,653 | 74HCT174D | ||
74HCT174PW | 74HCT174PW,118 | 74HCT174PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC174D | 74HC174D,652 | 74HC174D | ||
74HC174DB | 74HC174DB,112 | 74HC174DB | ||
74HC174DB | 74HC174DB,118 | 74HC174DB | ||
74HC174PW | 74HC174PW,112 | 74HC174PW | ||
74HCT174D | 74HCT174D,652 | 74HCT174D | ||
74HCT174DB | 74HCT174DB,112 | 74HCT174DB | ||
74HCT174DB | 74HCT174DB,118 | 74HCT174DB |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT174 | Hex D-type flip-flop with reset; positive-edge trigger | Data sheet | 2024-03-14 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.