74LVC162373A; 74LVCH162373A
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74LVC162373ADGG | 1.2 - 3.6 | TTL | ± 12 | 3.2 | low | -40~125 | TSSOP48 |
74LVCH162373ADGG | 1.2 - 3.6 | TTL | ± 24 | 3.2 | low | -40~125 | TSSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC162373ADGG | 74LVC162373ADGG,11 (935237720118) |
Active | LVC162373A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74LVCH162373ADGG | 74LVCH162373ADGG:1 (935238750118) |
Active | LVCH162373A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC162373ADL | 74LVC162373ADL,112 (935237710112) |
Obsolete | LVC162373A |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVC162373ADL,118 (935237710118) |
Obsolete | LVC162373A | SOT370-1_118 | ||||
74LVCH162373ADL | 74LVCH162373ADL,11 (935238740112) |
Obsolete | LVCH162373A |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVCH162373ADL:11 (935238740118) |
Withdrawn / End-of-life | LVCH162373A | SOT370-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC162373ADGG | 74LVC162373ADGG,11 | 74LVC162373ADGG | ||
74LVCH162373ADGG | 74LVCH162373ADGG:1 | 74LVCH162373ADGG |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC162373ADL | 74LVC162373ADL,112 | 74LVC162373ADL | ||
74LVC162373ADL | 74LVC162373ADL,118 | 74LVC162373ADL | ||
74LVCH162373ADL | 74LVCH162373ADL,11 | 74LVCH162373ADL | ||
74LVCH162373ADL | 74LVCH162373ADL:11 | 74LVCH162373ADL |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH162373A | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Data sheet | 2024-04-03 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
mna426 | Block diagram: 74LVC162373ADGG, 74LVC162373ADL, 74LVCH162373ADGG, 74LVCH162373ADL | Block diagram | 2009-11-04 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
lvc162373a | lvc162373a IBIS model | IBIS model | 2013-04-08 |
lvch162373a | lvch162373a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
lvc162373a | lvc162373a IBIS model | IBIS model | 2013-04-08 |
lvch162373a | lvch162373a IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.