Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC4052-Q100; 74HCT4052-Q100

Parametrics

Type number Configuration VCC (V) RON (Ω) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Package name
74HC4052BQ-Q100 SP4T-Z 2.0 - 10.0 200 CMOS ± 5.2 12 very low -40~125 DHVQFN16
74HC4052D-Q100 SP4T-Z 2.0 - 10.0 200 CMOS ± 5.2 12 very low -40~125 SO16
74HC4052PW-Q100 SP4T-Z 2.0 - 10.0 200 CMOS ± 5.2 12 very low -40~125 TSSOP16
74HCT4052BQ-Q100 SP4T-Z 4.5 - 5.5 225 TTL ± 4 17 very low -40~125 DHVQFN16
74HCT4052D-Q100 SP4T-Z 4.5 - 5.5 225 TTL ± 4 17 very low -40~125 SO16
74HCT4052PW-Q100 SP4T-Z 4.5 - 5.5 225 TTL ± 4 17 very low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC4052BQ-Q100 74HC4052BQ-Q100,11
(935298843115)
Active HC4052 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74HC4052D-Q100 74HC4052D-Q100,118
(935298844118)
Active 74HC4052D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HC4052PW-Q100 74HC4052PW-Q100,11
(935298845118)
Active HC4052 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118
74HCT4052BQ-Q100 74HCT4052BQ-Q100,1
(935298846115)
Active HT4052 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74HCT4052D-Q100 74HCT4052D-Q100,11
(935298847118)
Active 74HCT4052D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HCT4052PW-Q100 74HCT4052PW-Q100,1
(935298848118)
Active HCT4052 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC4052BQ-Q100 74HC4052BQ-Q100,11 74HC4052BQ-Q100 rohs rhf rhf
74HC4052D-Q100 74HC4052D-Q100,118 74HC4052D-Q100 rohs rhf rhf
74HC4052PW-Q100 74HC4052PW-Q100,11 74HC4052PW-Q100 rohs rhf rhf
74HCT4052BQ-Q100 74HCT4052BQ-Q100,1 74HCT4052BQ-Q100 rohs rhf rhf
74HCT4052D-Q100 74HCT4052D-Q100,11 74HCT4052D-Q100 rohs rhf rhf
74HCT4052PW-Q100 74HCT4052PW-Q100,1 74HCT4052PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (20)

File name Title Type Date
74HC_HCT4052_Q100 Dual 4-channel analog multiplexer/demultiplexer Data sheet 2024-03-21
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
hc4052 74HC4052 IBIS model IBIS model 2019-01-09
hct4052 74HCT4052 IBIS model IBIS model 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
hc HC/HCT Spice model SPICE model 2022-02-17
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
hc4052 74HC4052 IBIS model IBIS model 2019-01-09
hct4052 74HCT4052 IBIS model IBIS model 2019-01-09
hc HC/HCT Spice model SPICE model 2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.