74AHC139-Q100; 74AHCT139-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74AHC139D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.9 | low | -40~125 | SO16 |
74AHC139PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.9 | low | -40~125 | TSSOP16 |
74AHCT139D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.6 | low | -40~125 | SO16 |
74AHCT139PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.6 | low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC139D-Q100 | 74AHC139D-Q100J (935300676118) |
Active | 74AHC139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHC139PW-Q100 | 74AHC139PW-Q100J (935300677118) |
Active | AHC139 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74AHCT139D-Q100 | 74AHCT139D-Q100J (935300679118) |
Active | 74AHCT139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHCT139PW-Q100 | 74AHCT139PW-Q100J (935300681118) |
Active | AHCT139 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC139D-Q100 | 74AHC139D-Q100J | 74AHC139D-Q100 | ||
74AHC139PW-Q100 | 74AHC139PW-Q100J | 74AHC139PW-Q100 | ||
74AHCT139D-Q100 | 74AHCT139D-Q100J | 74AHCT139D-Q100 | ||
74AHCT139PW-Q100 | 74AHCT139PW-Q100J | 74AHCT139PW-Q100 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT139_Q100 | Dual 2-to-4 line decoder/demultiplexer | Data sheet | 2024-02-29 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc139 | ahc139 IBIS model | IBIS model | 2013-04-08 |
ahct139 | ahct139 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.