74HC4067-Q100; 74HCT4067-Q100
Parametrics
Type number | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74HC4067BQ-Q100 | SP16T-Z | 2.0 - 10.0 | 200 | CMOS | very low | -40~125 | DHVQFN24 |
74HC4067PW-Q100 | SP16T-Z | 2.0 - 10.0 | 200 | CMOS | very low | -40~125 | TSSOP24 |
74HCT4067BQ-Q100 | SP16T-Z | 4.5 - 5.5 | 225 | TTL | very low | -40~125 | DHVQFN24 |
74HCT4067PW-Q100 | SP16T-Z | 4.5 - 5.5 | 225 | TTL | very low | -40~125 | TSSOP24 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4067BQ-Q100 | 74HC4067BQ-Q100J (935306681118) |
Active | HC4067BQ |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74HC4067PW-Q100 | 74HC4067PW-Q100J (935306642118) |
Active | HC4067 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
74HCT4067BQ-Q100 | 74HCT4067BQ-Q100J (935306682118) |
Active | HT4067BQ |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74HCT4067PW-Q100 | 74HCT4067PW-Q100J (935306644118) |
Active | HCT4067 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4067D-Q100 | 74HC4067D-Q100J (935306641118) |
Obsolete | no package information | ||||
74HCT4067D-Q100 | 74HCT4067D-Q100J (935306643118) |
Obsolete | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4067BQ-Q100 | 74HC4067BQ-Q100J | 74HC4067BQ-Q100 | ||
74HC4067PW-Q100 | 74HC4067PW-Q100J | 74HC4067PW-Q100 | ||
74HCT4067BQ-Q100 | 74HCT4067BQ-Q100J | 74HCT4067BQ-Q100 | ||
74HCT4067PW-Q100 | 74HCT4067PW-Q100J | 74HCT4067PW-Q100 |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4067D-Q100 | 74HC4067D-Q100J | 74HC4067D-Q100 | ||
74HCT4067D-Q100 | 74HCT4067D-Q100J | 74HCT4067D-Q100 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4067_Q100 | 16-channel analog multiplexer/demultiplexer | Data sheet | 2024-07-25 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.