Key features & benefits
- Low power loss upgrade for Schottky diodes in power OR-ing applications
- Automatic transition between OR-ed supplies ensure continuity of power to load
- Forward voltage drop 10 times smaller increases voltage margin to downstream loads
- Reverse biased DC leakage current up to 100 times lower
- Reverse voltage protection protects sensitive loads from destructive polarity inversions
- Specified from -40 °C to +125 °C
Key applications
- Building automation
- Smart meters
- OR-ed primary and battery backup
- Automotive telematics units
- Reverse battery protection of IoT and consumer products
Featured documents
Latest news and blogs
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NID5100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NID5100-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NID1100GV | 1.5 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production |
Data sheet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
NID5100_Q100.pdf | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
NID5100.pdf | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
Leaflet (1) |
|||
File name | Title | Type | Date |
nexperia_leaflet_ideal-diode.pdf | NID5100 Ideal Diode | Leaflet | 2024-08-09 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT363-2_NID5100_mk.png | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Marcom graphics | 2024-07-20 |
Test circuit (1) |
|||
File name | Title | Type | Date |
aaa-042075.svg | NID1100 | Test circuit | 2025-01-17 |
User manual (1) |
|||
File name | Title | Type | Date |
UM90040.pdf | NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board | User manual | 2024-07-25 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.