LED driver / Constant current source

Cost-efficient, reliable and easy to use

Our linear constant current LED drivers are a simple and robust solution to drive low- and medium-power LEDs up to 250 mA – making up the vast majority of applications in the growing LED market. The AEC-Q101 qualified NCR devices are easy-to-use, reliable, cost efficient, and do not affect EMC. Reducing board space and component count, they provide stabilized output currents of 10-50 mA. The LED driver / constant current source are available in five package options: SOT23, SOT353, SOT457, SOT223 and DFN2020D-6.

Features

  • High current accuracy
  • High power capability (up to 1250mW) for increased robustness
  • Supply voltage up to 75V
  • Parallel drivers can be used to increase the current capability
  • AEC-Q101 qualified
  • Tj = 150°
  • Leadless package option with sidewettable flanks for automatic optical inspection (AOI)
  • Space-saving and future proof
  • Easy to implement 
  • Multi-sourcing capable

Applications

  • Constant current source
  • General & Industrial Lighting
  • Consumer Electronics
  • Automotive interior and exterior lighting
    (Door handles, Dashboard, Number plate light, Indicators, Rear lights)

Latest videos

Introducing Nexperia LED drivers (bipolar constant current source)

Parametric search

LED driver / Constant current source
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
NCR320PAS 250 mA LED driver in DFN2020D-6 Production
NCR320U 250 mA LED driver in SOT457 Production
NCR320Z 250 mA LED driver in SOT223 Production
NCR321PAS 250 mA LED driver in DFN2020D-6 Production
NCR321U 250 mA LED driver in SOT457 Production
NCR321Z 250 mA LED driver in SOT223 Production
NCR401T 10 mA LED driver in SOT23 Production
NCR401U 10 mA LED driver in SOT457 Production
NCR402T 20 mA LED driver in SOT23 Production
NCR402U 20 mA LED driver in SOT457 Production
NCR405U 50 mA LED driver in SOT457 Production
NCR420PAS 150 mA LED driver in DFN2020D-6 Production
NCR420U 150 mA LED driver in SOT457 Production
NCR420Z 150 mA LED driver in SOT223 Production
NCR421PAS 150 mA LED driver in DFN2020D-6 Production
NCR421U 150 mA LED driver in SOT457 Production
NCR421Z 150 mA LED driver in SOT223 Production
PSSI2021SAY Constant current source in SOT353 package Production
Visit our documentation center for all documentation

Application note (1)

File name Title Type Date
AN90026.pdf LED drivers Application note 2021-02-12

Marcom graphics (1)

File name Title Type Date
SOT457_mk.png plastic, surface-mounted package (SC-74) Marcom graphics 2018-11-26

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

White paper (1)

File name Title Type Date
Nexperia_document_whitepaper_Constant-current-LED-drivers_201911.pdf Constant current LED drivers - Cost efficient, reliable, and easy to use White paper 2019-11-13

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference