Linear & low-dropout (LDO) regulator ICs

Simple and stable voltage regulation

Linear, low-dropout (LDO) voltage regulators are widely used power supply solutions across different electronic and power systems. They offer a simpler, more cost-effective way to deliver high-quality power supplies compared to switching regulators. Given their linear characteristic, LDOs provide clean power with low ripple, low noise, and low quiescent current. Essential for many automotive, telecom or handset applications, Nexperia provides multiple LDO solutions covering different input voltages and package options.  

Key applications

  • Automotive applications including cockpit, body control module (BCM), Advanced Driver-Assistance System (ADAS), lighting, etc.
  • Industrial applications
  • Motor driver modules
  • Consumer electronics, mobile phones, tablets, wearables

Products

Type number Description Status Quick access
NEX90515-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator ACT
NEX90515APA-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90515BPA-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90X30-Q100 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator ACT
NEX90230APA-Q100 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90230BPA-Q100 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90530APA-Q100 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90530BPA-Q100 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX91207-Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance ACT
NEX91207DE-Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance Production
NEX91207DF-Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
leaflet_NEX90530_Q100_linear_voltage_regulator.pdf LDO leaflet Leaflet 2025-01-13

Marcom graphics (1)

File name Title Type Date
NEX9053OAPA_Q100-Combi-Shadowless.jpg Plastic, thermal enhanced thin shrink small outline package; 8 leads, 0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body Marcom graphics 2024-11-28

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference