Key features and benefits
- High performance in reduced board space
- High collector current gain hFE at high IC
- Low collector-emitter saturation voltage VCEsat and corresponding resistance RCEsat (down to <30 mΩ)
- Cost effective replacement for larger, medium power and power transistors such as SOT89, SOT223, TO-126 and DPAK
- High collector current capability IC and ICM
Key applications
- Power switch for LAN and ADSL systems / medium power DC-to-DC conversion
- Inverter applications e.g. TFT displays
- Medium power peripheral drivers e.g. fan, motor
- Battery chargers / loadswitches
- Strobe flash units for digital still cameras and mobile phones
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBSS5255PAPS-Q | 55V, 2A PNP/PNP low VCEsat (BISS) double transistor | Production | |
PBSS4160PAN | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS5112PAP | 120 V, 1 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS5260PAP | 60 V, 2 A PNP/PNP low V (BISS) transistor | Production | |
PBSS4260PANPS | 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor | Production | |
PBSS5160PAP | 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor | Production | |
PBSS4160PANS | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4240DPN | 40 V low VCEsat NPN/PNP transistor | Production | |
PBSS4112PAN | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4160DPN | 60 V, 1 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4112PANP | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4230PAN | 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS5230PAP | 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor | Production | |
PBSS4130PAN | 30 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4160PANPS | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS5350SS | 50 V, 2.7 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4230PANP | 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS5160PAPS | 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor | Production | |
PBSS4130PANP | 30 V, 1 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4350SPN | 50 V, 2.7 A NPN/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4260PANP | 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4350SS | 50 V, 2.7 A NPN/NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS4220PANS | 20 V, 2 A NPN/NPN low VCEsat BISS double transistor | Production | |
PBSS5260PAPS | 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor | Production | |
PBSS4260PAN | 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4140DPN-Q | 40 V low VCEsat NPN/PNP transistor | Production | |
PBSS5160DS-Q | 60 V, 1 A PNP/PNP low VCEsat transistor | Production | |
PBSS4160DS-Q | 60 V, 1 A NPN/NPN low VCEsat transistor | Production | |
PBSS5220PAPS-Q | 20V, 2 A PNP/PNP low VCEsat double transistor | Production | |
PBSS4260PANS-Q | 60 V, 2 A NPN/NPN low VCEsat double transistor | Production | |
PBSS5130PAP-Q | 30 V, 1 A PNP/PNP low VCEsat transistor | Production | |
PBSS2515YPN-Q | 15 V low VCEsat NPN/PNP transistor | Production | |
PBSS4160PANP-Q | 60 V, 1 A NPN/PNP low VCEsat transistor | Production | |
PBSS4112PANP-Q | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4112PAN-Q | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DFN2020D-6_SOT1118D_mk.png | plastic, thermally enhanced ultra thin and small outline package; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.