HEC & HEF variants overview
Combine the HEF data sheet with the HEC content of HEF/HEC4000B family specification overview to create the HEC specification
Description | HEF -40 to 85 °C | HEF -40 to 125 °C | HEC -55 to 125 °C | |
---|---|---|---|---|
Buffers | ||||
40098B | hex inverter (3-state) | Y | ||
40240B | octal inverter/line driver (3-state) | Y | ||
40244B | octal buffer/line driver (3-state) | Y | ||
4049B | hex inverter with 15V tolerant inputs | Y | ||
4050B | hex buffer with 15V tolerant inputs | Y | ||
Logic comparators | ||||
4585B | 4-bit magnitude comparator ) | Y | ||
Counters | ||||
4017B | Johnson decade counter with 10 decoded outputs | Y | Y | |
40193B | 4-bit up/down binary counter | Y | ||
4020B | 14-stage binary ripple counter | Y | ||
4024B | 7-stage binary ripple counter | Y | ||
4040B | 12-stage binary counter | Y | Y | |
4059B | programmable divide-by-n counter | Y | ||
4060B | 14-stage binary ripple counter with oscillator | Y | Y | |
4516B | 4-bit binary up/down counter | Y | ||
4518B | dual BCD counter | Y | ||
4520B | dual 4-bit synchronous binary counter | Y | ||
4521B | 24-stage frequency divider and oscillator | Y | ||
4526B | programmable 4-bit binary down counter | Y | ||
Decoders | ||||
4028B | BCD to decimal decoder | Y | ||
4511B | BCD to 7-segment latch/decoder/driver with lamp test input | Y | Y | |
4514B | 4-to-16 decoder/demultiplexer with address latches | Y | ||
4543B | BCD to 7-segment latch/decoder/driver with phase input | Y | ||
4555B | dual 1-to-4 line decoder/demultiplexer | Y | ||
Flip-Flops | ||||
4013B | dual D-type flip-flop with set and reset; positive-edge trigger | Y | Y | Y |
40174B | hex D-type flip-flop with reset; positive-edge trigger | Y | ||
40175B | quad D-type flip-flop with reset; positive-edge trigger | Y | ||
4027B | dual J-K flip-flop | Y | Y | |
40374B | octal D-type flip-flop; positive-edge trigger (3-state) | Y | ||
Gates | ||||
4000B | dual 3-input NOR gate and inverter | Y | ||
4001B | quad 2-input NOR gate | Y | Y | Y |
4002B | dual 4-input NOR gate | Y | Y | |
4011B | quad 2-input NAND gate | Y | ||
4011UB | quad 2-input NAND gate; unbuffered | Y | ||
4023B | triple 3-input NAND gate | Y | Y | |
4025B | triple 3-input NOR gate | Y | ||
4030B | quad 2-input EXCLUSIVE-OR gate | Y | ||
4068B | 8-input NAND gate | Y | ||
4070B | quad 2-input EXCLUSIVE-OR gate | Y | ||
4071B | quad 2-input OR gate | Y | Y | |
4072B | dual 4-input OR gate | Y | ||
4073B | triple 3-input AND gate | Y | ||
4075B | triple 3-input OR gate | Y | ||
4077B | quad 2-input EXCLUSIVE-NOR gate | Y | ||
4081B | quad 2-input AND gate | Y | Y | |
4082B | dual 4-input AND gate | Y | ||
Inverters | ||||
4007UB | dual complementary pair and inverter | Y | ||
40098B | hex inverter (3-state) | Y | ||
40240B | octal inverter/line driver (3-state) | Y | ||
4049B | hex inverter with 15V tolerant inputs | Y | ||
4069UB | hex inverter; unbuffered | Y | Y | Y |
Latches | ||||
40373B | octal D-type transparent latch (3-state) | Y | ||
4043B | quad R/S latch with set and reset (3-state) | Y | ||
4044B | quad R/S latch with set and reset (3-state) | Y | ||
LED drivers | ||||
4794B | 8-bit serial-in/serial or parallel-out shift register with output register LED driver (3-state) | Y | Y | |
4894B | 12-bit serial-in/serial or parallel-out shift register with output register LED driver (3-state) | Y | Y | |
Multiplexers | ||||
4051B | 8-channel analog multiplexer/demultiplexer | Y | Y | |
4052B | dual 4-channel analog multiplexer/demultiplexer | Y | Y | |
4053B | triple 2-channel analog multiplexer/demultiplexer | Y | Y | |
4067B | 16-channel analog multiplexer/demultiplexer | Y | ||
Multivibrators | ||||
4047B | monostable/astable multivibrator | Y | ||
4528B | dual retriggerable monostable multivibrator with reset | Y | Y | |
4538B | dual retriggerable precision monostable multivibrator | Y | Y | Y |
4938B | dual precision monostable multivibrator | Y | Y | |
Registers | ||||
4014B | 8-bit shift register with synchronous parallel enable | Y | ||
4015B | dual 4-bit serial-in/parallel-out shift register | Y | ||
4021B | 8-bit shift register with asynchronous parallel load | Y | Y | |
4094B | 8-bit serial-in/serial or parallel-out shift register with output register (3-state) | Y | Y | Y |
4517B | dual 64-bit serial-in/parallel-out shift register | Y | ||
4557B | 1-to-64 bit shift register with variable length | Y | ||
Schmitt Tiggers | ||||
40106B | hex inverter Schmitt-trigger | Y | Y | |
4093B | quad 2-input NAND gate Schmitt-trigger | Y | Y | Y |
Special functions | ||||
4046B | phase-locked loop with VCO | Y | ||
Switches | ||||
4016B | quad bilateral switch | Y | ||
4066B | quad bilateral switch | Y | Y | Y |
Timing IC's | ||||
4541B | programmable timer | Y |
Key features and benefits
Features and benefits
- Large supply range 3 V to 15 V
- Standard operating temperature range is -40 °C to 85 °C (HEF) with an extended -55 °C to 125 °C (HEC) available
- New designs with 8- and 12-stage shift registers capable of driving 20mA loads (HEF4794B and HEF4894B)
- Virtually all parts available in DIL and SO packages
Key applications
Applications
- Medical equipment
- General industrial
- Consumer electronics
- Toys and games
- Glue logic applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
HEF4094BTS | 8-stage shift-and-store register | EndOfLife | |
HEF4515BT | EndOfLife | ||
HEF4894BP | EndOfLife | ||
HEF4067BTT-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
HEF4067BT-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
HEF40244BT | Octal buffers with 3-state outputs | Production | |
HEF4060BTT | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4060BT | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4066BT-Q100 | Quad single-pole single-throw analog switch | Production | |
HEF4051BTT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4052BTT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4052BT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4051BT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4053BT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF40373BT | Octal transparent latch with 3-state outputs | EndOfLife | |
HEF4053BTT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
HEF4071BT-Q100 | Quad 2-input OR gate | Production | |
HEF4046BT-Q100 | Phase-locked loop | Production | |
HEF4521BT-Q100 | 24-stage frequency divider and oscillator | Production | |
HEF4073BT-Q100 | Triple 3-input AND gate | Production | |
HEF40175BTT-Q100 | Quad D-type flip-flop | Production | |
HEF40244BT-Q100 | Octal buffers with 3-state outputs | Production | |
HEF4069UBT | Hex unbuffered inverter | Production | |
HEF4013BT | Dual D-type flip-flop | Production | |
HEF4094BT | 8-stage shift-and-store register | Production | |
HEF4077BT | Quad 2-input EXCLUSIVE-NOR gate | Production | |
HEF4001BT | Quad 2-input NOR gate | Production | |
HEF4043BT-Q100 | Quad R/S latch with 3-state outputs | Production | |
HEF4071BT | Quad 2-input OR gate | Production | |
HEF4528BT-Q100 | Dual monostable multivibrator | Production | |
HEF4040BT | 12-stage binary ripple counter | Production | |
HEF4069UBT-Q100 | Hex unbuffered inverter | Production | |
HEF4021BTT | 8-bit static shift register | Production | |
HEF4050BT-Q100 | Hex non-inverting buffers | Production | |
HEF4013BT-Q100 | Dual D-type flip-flop | Production | |
HEF4040BT-Q100 | 12-stage binary ripple counter | Production | |
HEF4082BT-Q100 | Dual 4-input AND gate | Production | |
HEF4894BTT | 12-stage shift-and-store register LED driver | Production | |
HEF4794BT | 8-stage shift-and-store register LED driver | Production | |
HEF4520BT | Dual binary counter | Production | |
HEF4007UBT | Dual complementary pair and inverter | Production | |
HEF4002BT | Dual 4-input NOR gate | EndOfLife | |
HEF4094BT-Q100 | 8-stage shift-and-store register | Production | |
HEF4020BT | 14-stage binary counter | Production | |
HEF4082BT | Dual 4-input AND gate | Production | |
HEF4027BT | Dual JK flip-flop | Production | |
HEF4049BT | Hex inverting buffers | Production | |
HEF4043BT | Quad R/S latch with 3-state outputs | Production | |
HEF4070BT | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF40175BT | Quad D-type flip-flop | Production | |
HEF4077BT-Q100 | Quad 2-input EXCLUSIVE-NOR gate | Production | |
HEF4094BTT | 8-stage shift-and-store register | Production | |
HEF4046BT | Phase-locked loop | Production | |
HEF4030BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4013BTT-Q100 | Dual D-type flip-flop | Production | |
HEF4014BT-Q100 | 8-bit static shift register | Production | |
HEF4081BT-Q100 | Quad 2-input AND gate | Production | |
HEF4014BT | 8-bit static shift register | Production | |
HEF4518BT | Dual BCD counter | Production | |
HEF4069UBTT-Q100 | Hex unbuffered inverter | Production | |
HEF4538BT-Q100 | Dual precision monostable multivibrator | Production | |
HEF4030BT | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4521BT | 24-stage frequency divider and oscillator | Production | |
HEF4047BT | Monostable/astable multivibrator | Production | |
HEF4894BT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4555BT-Q100 | 1-of-4 decoder/demultiplexer | Production | |
HEF4538BT | Dual precision monostable multivibrator | Production | |
HEF4027BT-Q100 | Dual JK flip-flop | Production | |
HEF4001BT-Q100 | Quad 2-input NOR gate | Production | |
HEF4049BT-Q100 | Hex inverting buffers | Production | |
HEF4021BTT-Q100 | 8-bit static shift register | Production | |
HEF4060BT-Q100 | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4011BT-Q100 | Quad 2-input NAND gate | Production | |
HEF4528BT | Dual monostable multivibrator | Production | |
HEF4073BT | Triple 3-input AND gate | Production | |
HEF4555BT | 1-of-4 decoder/demultiplexer | Production | |
HEF4081BT | Quad 2-input AND gate | Production | |
HEF4894BT | 12-stage shift-and-store register LED driver | Production | |
HEF4017BT | 5-stage Johnson decade counter | Production | |
HEF40098BT | Hex inverting buffer; 3-state | EndOfLife | |
HEF4894BTT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4028BT | BCD to decimal decoder | Production | |
HEF4069UBTT | Hex unbuffered inverter | Production | |
HEF4541BT | Programmable timer | Production | |
HEF4013BTT | Dual D-type flip-flop | Production | |
HEF4520BT-Q100 | Dual binary counter | Production | |
HEF4557BT | 1-to-64 bit variable length shift register | EndOfLife | |
HEF40106BTT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4794BT-Q100 | 8-stage shift-and-store register LED driver | Production | |
HEF4543BT | BCD to 7-segment latch/decoder/driver | Production | |
HEF40106BT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4541BT-Q100 | Programmable timer | Production | |
HEF4047BT-Q100 | Monostable/astable multivibrator | Production | |
HEF4094BTT-Q100 | 8-stage shift-and-store register | Production | |
HEF4093BT-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
HEF4050BT | Hex non-inverting buffers | Production | |
HEF4015BT | Dual 4-bit static shift register | Production | |
HEF40175BTT | Quad D-type flip-flop | Production | |
HEF4021BT-Q100 | 8-bit static shift register | Production | |
HEF4017BT-Q100 | 5-stage Johnson decade counter | Production | |
HEF4070BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4020BT-Q100 | 14-stage binary counter | Production | |
HEF4021BT | 8-bit static shift register | Production | |
HEF4011BT | Quad 2-input NAND gate | Production | |
HEF40106BT | Hex inverting Schmitt trigger | Production | |
HEF40106BTT | Hex inverting Schmitt trigger | Production | |
HEF4093BT | Quad 2-input NAND Schmitt trigger | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
HEF4067BTT-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
HEF4067BT-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
HEF4066BT-Q100 | Quad single-pole single-throw analog switch | Production | |
HEF4051BTT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4052BTT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4052BT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4051BT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4053BT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF4053BTT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
HEF4071BT-Q100 | Quad 2-input OR gate | Production | |
HEF4046BT-Q100 | Phase-locked loop | Production | |
HEF4521BT-Q100 | 24-stage frequency divider and oscillator | Production | |
HEF4073BT-Q100 | Triple 3-input AND gate | Production | |
HEF40175BTT-Q100 | Quad D-type flip-flop | Production | |
HEF40244BT-Q100 | Octal buffers with 3-state outputs | Production | |
HEF4043BT-Q100 | Quad R/S latch with 3-state outputs | Production | |
HEF4528BT-Q100 | Dual monostable multivibrator | Production | |
HEF4069UBT-Q100 | Hex unbuffered inverter | Production | |
HEF4050BT-Q100 | Hex non-inverting buffers | Production | |
HEF4013BT-Q100 | Dual D-type flip-flop | Production | |
HEF4040BT-Q100 | 12-stage binary ripple counter | Production | |
HEF4082BT-Q100 | Dual 4-input AND gate | Production | |
HEF4094BT-Q100 | 8-stage shift-and-store register | Production | |
HEF4077BT-Q100 | Quad 2-input EXCLUSIVE-NOR gate | Production | |
HEF4030BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4013BTT-Q100 | Dual D-type flip-flop | Production | |
HEF4014BT-Q100 | 8-bit static shift register | Production | |
HEF4081BT-Q100 | Quad 2-input AND gate | Production | |
HEF4069UBTT-Q100 | Hex unbuffered inverter | Production | |
HEF4538BT-Q100 | Dual precision monostable multivibrator | Production | |
HEF4894BT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4555BT-Q100 | 1-of-4 decoder/demultiplexer | Production | |
HEF4027BT-Q100 | Dual JK flip-flop | Production | |
HEF4001BT-Q100 | Quad 2-input NOR gate | Production | |
HEF4049BT-Q100 | Hex inverting buffers | Production | |
HEF4021BTT-Q100 | 8-bit static shift register | Production | |
HEF4060BT-Q100 | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4011BT-Q100 | Quad 2-input NAND gate | Production | |
HEF4894BTT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4520BT-Q100 | Dual binary counter | Production | |
HEF40106BTT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4794BT-Q100 | 8-stage shift-and-store register LED driver | Production | |
HEF40106BT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4541BT-Q100 | Programmable timer | Production | |
HEF4047BT-Q100 | Monostable/astable multivibrator | Production | |
HEF4094BTT-Q100 | 8-stage shift-and-store register | Production | |
HEF4093BT-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
HEF4021BT-Q100 | 8-bit static shift register | Production | |
HEF4017BT-Q100 | 5-stage Johnson decade counter | Production | |
HEF4070BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4020BT-Q100 | 14-stage binary counter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
familyhef4000specification.pdf | HEF/HEC4000B family specification overview | Other type | 2012-05-23 |
vp_1313763907535_ja_JP.zip | HEF4000 Series | Value proposition | 2014-03-21 |
vp_1313763907535_zh_CN.zip | HEF4000 Series | Value proposition | 2017-03-04 |
tssop16_mk.png | tssop16_mk | Marcom graphics | 2018-07-25 |
AN11051.pdf | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
vp_1313763907535.zip | HEF4000 Series | Value proposition | 2020-07-30 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.