Chemical content 74AHC1G07GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC1G07GWSOT353-1UMT55.47482 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526747012518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0072975.000000.13316
PolymerResin systemProprietary0.0024325.000000.04439
subTotal0.00972100.000000.17755
DieDoped siliconSilicon (Si)7440-21-30.06536100.000001.19377
subTotal0.06536100.000001.19377
Lead FrameCopper alloyCopper (Cu)7440-50-81.9077596.8400034.84586
Iron (Fe)7439-89-60.045512.310000.83121
Lead (Pb)7439-92-10.000200.010000.00360
Phosphorus (P)7723-14-00.001380.070000.02519
Zinc (Zn)7440-66-60.002360.120000.04318
Pure metal layerSilver (Ag)7440-22-40.012800.650000.23389
subTotal1.97000100.0000035.98293
Mould CompoundFillerSilica -amorphous-7631-86-91.0906835.0700019.92170
Silica fused60676-86-01.3634243.8400024.90354
PigmentCarbon black1333-86-40.007780.250000.14201
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.3110010.000005.68055
Phenol Formaldehyde resin (generic)9003-35-40.309139.940005.64647
Polyethylene (PE) -wax-9002-88-40.027990.900000.51125
subTotal3.11000100.0000056.80552
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00017
Bismuth (Bi)7440-69-90.000000.001000.00006
Copper (Cu)7440-50-80.000000.001000.00006
Lead (Pb)7439-92-10.000020.005000.00028
Tin solderTin (Sn)7440-31-50.3099799.990005.66172
subTotal0.31000100.000005.66229
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalCopper (Cu)7440-50-80.0097499.990000.17791
subTotal0.00974100.000000.17793
total5.47482100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.