Chemical content 74AUP2G241GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G241GSSOT1203X2SON81.34030 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935292785115612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.05068100.000003.78106
subTotal0.05068100.000003.78106
ComponentAdditiveNon hazardousProprietary0.000305.000000.02238
FillerBisphenol A-epichlorohydrin resin25068-38-60.000305.000000.02238
Silica -amorphous-7631-86-90.0030050.000000.22383
PolymerEpoxy resin systemProprietary0.0018030.000000.13430
Phenol Formaldehyde resin (generic)9003-35-40.0006010.000000.04477
subTotal0.00600100.000000.44766
Lead FrameCopper alloyCopper (Cu)7440-50-80.5443894.5100040.61610
Magnesium (Mg)7439-95-40.000860.150000.06446
Nickel (Ni)7440-02-00.016992.950001.26778
Silicon (Si)7440-21-30.003690.640000.27504
Pure metal layerGold (Au)7440-57-50.000120.020000.00860
Nickel (Ni)7440-02-00.009451.640000.70480
Palladium (Pd)7440-05-30.000520.090000.03868
subTotal0.57600100.0000042.97546
Mould CompoundAdditiveNon hazardousProprietary0.002800.410000.20893
FillerSilica -amorphous-7631-86-90.001980.290000.14778
Silica fused60676-86-00.5884086.1500043.90096
HardenerPhenolic resinProprietary0.029304.290002.18613
PigmentCarbon black1333-86-40.001300.190000.09682
PolymerEpoxy resin systemProprietary0.059228.670004.41812
subTotal0.68300100.0000050.95874
WireGold alloyGold (Au)7440-57-50.0243799.000001.81853
Palladium (Pd)7440-05-30.000251.000000.01837
subTotal0.02462100.000001.83690
total1.34030100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.