Chemical content 74AVC2T45DP-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC2T45DP-Q100SOT505-2TSSOP821.05369 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300362125512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000251.000000.00118
FillerSilver (Ag)7440-22-40.0185675.000000.08813
PolymerAcrylic resinProprietary0.001486.000000.00705
Resin systemProprietary0.0044518.000000.02115
subTotal0.02474100.000000.11751
DieDoped siliconSilicon (Si)7440-21-30.12703100.000000.60337
subTotal0.12703100.000000.60337
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.5093097.4700040.41713
Iron (Fe)7439-89-60.209522.400000.99519
Phosphorus (P)7723-14-00.002620.030000.01244
Zinc (Zn)7440-66-60.008730.100000.04147
subTotal8.73017100.0000041.46623
Mould CompoundFillerSilica -amorphous-7631-86-90.072150.600000.34270
Silica fused60676-86-09.4193478.3300044.73961
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.733546.100003.48413
PigmentCarbon black1333-86-40.024050.200000.11423
PolymerEpoxy resin systemProprietary1.065678.862005.06169
Phenolic resinProprietary0.710455.908003.37446
subTotal12.02520100.0000057.11682
Pre-PlatingPure metal layerGold (Au)7440-57-50.003603.000000.01708
Nickel (Ni)7440-02-00.1106292.300000.52543
Palladium (Pd)7440-05-30.003723.100000.01765
Silver (Ag)7440-22-40.001921.600000.00911
subTotal0.11985100.000000.56927
WirePure metalCopper (Cu)7440-50-80.02670100.000000.12680
subTotal0.02670100.000000.12680
total21.05369100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.