Chemical content 74AVC4T245D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC4T245DSOT109-1SO16143.11935 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935288131118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0233777.900000.01633
PolymerAcrylic resinProprietary0.0045615.200000.00319
Resin systemProprietary0.002076.900000.00145
subTotal0.03000100.000000.02097
DieDoped siliconSilicon (Si)7440-21-30.45074100.000000.31494
subTotal0.45074100.000000.31494
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.7218297.4700025.65818
Iron (Fe)7439-89-60.904202.400000.63178
Phosphorus (P)7723-14-00.011300.030000.00790
Zinc (Zn)7440-66-60.037680.100000.02632
subTotal37.67500100.0000026.32418
Mould CompoundFillerSilica -amorphous-7631-86-90.625620.600000.43713
Silica fused60676-86-081.6746978.3300057.06754
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.360476.100004.44417
PigmentCarbon black1333-86-40.208540.200000.14571
PolymerEpoxy resin systemProprietary9.240418.862006.45643
Phenolic resinProprietary6.160275.908004.30429
subTotal104.27000100.0000072.85527
Pre-PlatingPure metal layerGold (Au)7440-57-50.005651.000000.00395
Nickel (Ni)7440-02-00.5480597.000000.38293
Palladium (Pd)7440-05-30.011302.000000.00790
subTotal0.56500100.000000.39478
WirePure metalCopper (Cu)7440-50-80.12861100.000000.08986
subTotal0.12861100.000000.08986
total143.11935100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.