Chemical content 74AVCH4T245PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVCH4T245PW-Q100SOT403-1TSSOP1660.52268 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935302458118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1324377.900000.21881
PolymerAcrylic resinProprietary0.0258415.200000.04269
Resin systemProprietary0.011736.900000.01938
subTotal0.17000100.000000.28088
DieDoped siliconSilicon (Si)7440-21-30.32196100.000000.53196
subTotal0.32196100.000000.53196
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.3131797.4700031.91064
Iron (Fe)7439-89-60.475552.400000.78573
Phosphorus (P)7723-14-00.005940.030000.00982
Zinc (Zn)7440-66-60.019810.100000.03274
subTotal19.81448100.0000032.73893
Mould CompoundFillerSilica -amorphous-7631-86-90.237600.600000.39258
Silica fused60676-86-031.0186878.3300051.25133
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.415606.100003.99123
PigmentCarbon black1333-86-40.079200.200000.13086
PolymerEpoxy resin systemProprietary3.509358.862005.79841
Phenolic resinProprietary2.339575.908003.86561
subTotal39.60000100.0000065.43002
Pre-PlatingPure metal layerGold (Au)7440-57-50.015093.000000.02493
Nickel (Ni)7440-02-00.4642592.300000.76707
Palladium (Pd)7440-05-30.015593.100000.02576
Silver (Ag)7440-22-40.008051.600000.01330
subTotal0.50298100.000000.83106
WirePure metalCopper (Cu)7440-50-80.11326100.000000.18713
subTotal0.11326100.000000.18713
total60.52268100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.