Chemical content 74CBTLV3245PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74CBTLV3245PW-Q100SOT360-1TSSOP2083.47226 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353085261181012601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0311677.900000.03733
PolymerAcrylic resinProprietary0.0060815.200000.00728
Resin systemProprietary0.002766.900000.00331
subTotal0.04000100.000000.04792
DieDoped siliconSilicon (Si)7440-21-30.48653100.000000.58286
subTotal0.48653100.000000.58286
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.7946697.4700035.69408
Iron (Fe)7439-89-60.733632.400000.87889
Phosphorus (P)7723-14-00.009170.030000.01099
Zinc (Zn)7440-66-60.030570.100000.03662
subTotal30.56803100.0000036.62058
Mould CompoundFillerSilica -amorphous-7631-86-90.308880.600000.37004
Silica fused60676-86-040.3242878.3300048.30860
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.140286.100003.76206
PigmentCarbon black1333-86-40.102960.200000.12335
PolymerEpoxy resin systemProprietary4.562168.862005.46548
Phenolic resinProprietary3.041445.908003.64365
subTotal51.48000100.0000061.67318
Pre-PlatingPure metal layerGold (Au)7440-57-50.023283.000000.02789
Nickel (Ni)7440-02-00.7162192.300000.85802
Palladium (Pd)7440-05-30.024053.100000.02882
Silver (Ag)7440-22-40.012421.600000.01487
subTotal0.77596100.000000.92960
WirePure metalCopper (Cu)7440-50-80.12174100.000000.14584
subTotal0.12174100.000000.14584
total83.47226100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.