Chemical content 74CBTLV3253D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74CBTLV3253D-Q100SOT109-1SO16162.12479 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300771118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0155877.900000.00961
PolymerAcrylic resinProprietary0.0030415.200000.00188
Resin systemProprietary0.001386.900000.00085
subTotal0.02000100.000000.01234
DieDoped siliconSilicon (Si)7440-21-30.28156100.000000.17367
subTotal0.28156100.000000.17367
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.6301297.4700033.69634
Iron (Fe)7439-89-61.345162.400000.82970
Phosphorus (P)7723-14-00.016810.030000.01037
Zinc (Zn)7440-66-60.056050.100000.03457
subTotal56.04814100.0000034.57098
Mould CompoundFillerSilica -amorphous-7631-86-90.625480.600000.38580
Silica fused60676-86-081.6566878.3300050.36656
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.359076.100003.92233
PigmentCarbon black1333-86-40.208490.200000.12860
PolymerEpoxy resin systemProprietary9.238378.862005.69831
Phenolic resinProprietary6.158915.908003.79887
subTotal104.24700100.0000064.30047
Pre-PlatingPure metal layerGold (Au)7440-57-50.042683.000000.02633
Nickel (Ni)7440-02-01.3132192.300000.81000
Palladium (Pd)7440-05-30.044113.100000.02720
Silver (Ag)7440-22-40.022761.600000.01404
subTotal1.42276100.000000.87757
WirePure metalCopper (Cu)7440-50-80.10534100.000000.06497
subTotal0.10534100.000000.06497
total162.12479100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.