Chemical content 74HC32PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC32PW-Q100SOT402-1TSSOP1459.65244 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298924118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0155877.900000.02612
PolymerAcrylic resinProprietary0.0030415.200000.00510
Resin systemProprietary0.001386.900000.00231
subTotal0.02000100.000000.03353
DieDoped siliconSilicon (Si)7440-21-30.18485100.000000.30988
subTotal0.18485100.000000.30988
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.7809297.4700031.48391
Iron (Fe)7439-89-60.462442.400000.77523
Phosphorus (P)7723-14-00.005780.030000.00969
Zinc (Zn)7440-66-60.019270.100000.03230
subTotal19.26841100.0000032.30113
Mould CompoundFillerSilica -amorphous-7631-86-90.237600.600000.39831
Silica fused60676-86-031.0186878.3300051.99901
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.415606.100004.04946
PigmentCarbon black1333-86-40.079200.200000.13277
PolymerEpoxy resin systemProprietary3.509358.862005.88300
Phenolic resinProprietary2.339575.908003.92200
subTotal39.60000100.0000066.38455
Pre-PlatingPure metal layerGold (Au)7440-57-50.014673.000000.02460
Nickel (Ni)7440-02-00.4514692.300000.75681
Palladium (Pd)7440-05-30.015163.100000.02542
Silver (Ag)7440-22-40.007831.600000.01312
subTotal0.48912100.000000.81995
WirePure metalCopper (Cu)7440-50-80.09006100.000000.15097
subTotal0.09006100.000000.15097
total59.65244100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.