Chemical content 74HCT14BQ-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT14BQ-Q100SOT762-1DHVQFN1418.20223 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352984431159126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000231.000000.00128
FillerSilver (Ag)7440-22-40.0174475.000000.09584
PolymerAcrylic resinProprietary0.001406.000000.00767
Resin systemProprietary0.0041918.000000.02300
subTotal0.02326100.000000.12779
DieDoped siliconSilicon (Si)7440-21-30.22504100.000001.23635
subTotal0.22504100.000001.23635
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-86.7447197.4700037.05430
Iron (Fe)7439-89-60.166072.400000.91239
Phosphorus (P)7723-14-00.002080.030000.01140
Zinc (Zn)7440-66-60.006920.100000.03802
subTotal6.91978100.0000038.01611
Mould CompoundAdditiveNon hazardousProprietary0.313922.984001.72461
FillerSilica -amorphous-7631-86-90.367153.490002.01705
Silica fused60676-86-08.9230784.8200049.02186
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.105411.002000.57911
PigmentCarbon black1333-86-40.017250.164000.09478
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.389353.701002.13900
Epoxy resin systemProprietary0.166851.586000.91663
Phenolic resinProprietary0.237022.253001.30213
subTotal10.52001100.0000057.79517
Pre-PlatingPure metal layerGold (Au)7440-57-50.013843.000000.07605
Nickel (Ni)7440-02-00.4258792.300002.33967
Palladium (Pd)7440-05-30.014303.100000.07858
Silver (Ag)7440-22-40.007381.600000.04056
subTotal0.46140100.000002.53486
WirePure metalCopper (Cu)7440-50-80.0509296.550000.27974
Pure metal layerGold (Au)7440-57-50.000180.350000.00101
Palladium (Pd)7440-05-30.001633.100000.00898
subTotal0.05274100.000000.28973
total18.20223100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.