Chemical content 74HCT165BQ-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT165BQ-Q100SOT763-1DHVQFN1621.68010 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352987691159126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.001001.000000.00460
FillerSilver (Ag)7440-22-40.0747675.000000.34483
PolymerAcrylic resinProprietary0.005986.000000.02759
Resin systemProprietary0.0179418.000000.08276
subTotal0.09968100.000000.45978
DieDoped siliconSilicon (Si)7440-21-30.35649100.000001.64432
subTotal0.35649100.000001.64432
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-87.9746797.4700036.78338
Iron (Fe)7439-89-60.196362.400000.90572
Phosphorus (P)7723-14-00.002450.030000.01132
Zinc (Zn)7440-66-60.008180.100000.03774
subTotal8.18167100.0000037.73816
Mould CompoundAdditiveNon hazardousProprietary0.371162.984001.71200
FillerSilica -amorphous-7631-86-90.434103.490002.00231
Silica fused60676-86-010.5503184.8200048.66357
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.124631.002000.57487
PigmentCarbon black1333-86-40.020400.164000.09409
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.460353.701002.12337
Epoxy resin systemProprietary0.197271.586000.90993
Phenolic resinProprietary0.280242.253001.29261
subTotal12.43847100.0000057.37275
Pre-PlatingPure metal layerGold (Au)7440-57-50.016373.000000.07549
Nickel (Ni)7440-02-00.5035192.300002.32243
Palladium (Pd)7440-05-30.016913.100000.07800
Silver (Ag)7440-22-40.008731.600000.04026
subTotal0.54551100.000002.51618
WirePure metalCopper (Cu)7440-50-80.0562796.550000.25953
Pure metal layerGold (Au)7440-57-50.000200.350000.00094
Palladium (Pd)7440-05-30.001813.100000.00833
subTotal0.05828100.000000.26880
total21.68010100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.