Chemical content 74HCT365D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT365D-Q100SOT109-1SO16162.78059 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298927118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0155877.900000.00957
PolymerAcrylic resinProprietary0.0030415.200000.00187
Resin systemProprietary0.001386.900000.00085
subTotal0.02000100.000000.01229
DieDoped siliconSilicon (Si)7440-21-30.93933100.000000.57705
subTotal0.93933100.000000.57705
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.6301297.4700033.56059
Iron (Fe)7439-89-61.345162.400000.82636
Phosphorus (P)7723-14-00.016810.030000.01033
Zinc (Zn)7440-66-60.056050.100000.03443
subTotal56.04814100.0000034.43171
Mould CompoundFillerSilica -amorphous-7631-86-90.625480.600000.38425
Silica fused60676-86-081.6566878.3300050.16364
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.359076.100003.90653
PigmentCarbon black1333-86-40.208490.200000.12808
PolymerEpoxy resin systemProprietary9.238378.862005.67535
Phenolic resinProprietary6.158915.908003.78357
subTotal104.24700100.0000064.04142
Pre-PlatingPure metal layerGold (Au)7440-57-50.042683.000000.02622
Nickel (Ni)7440-02-01.3132192.300000.80673
Palladium (Pd)7440-05-30.044113.100000.02710
Silver (Ag)7440-22-40.022761.600000.01398
subTotal1.42276100.000000.87403
WirePure metalCopper (Cu)7440-50-80.10336100.000000.06350
subTotal0.10336100.000000.06350
total162.78059100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.