Chemical content 74HCT573BQ-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT573BQ-Q100SOT764-1DHVQFN2028.34822 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352988661155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000851.000000.00301
FillerSilver (Ag)7440-22-40.0639675.000000.22562
PolymerAcrylic resinProprietary0.005126.000000.01805
Resin systemProprietary0.0153518.000000.05415
subTotal0.08528100.000000.30083
DieDoped siliconSilicon (Si)7440-21-30.31140100.000001.09850
subTotal0.31140100.000001.09850
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-810.4984797.4700037.03398
Iron (Fe)7439-89-60.258502.400000.91189
Phosphorus (P)7723-14-00.003230.030000.01140
Zinc (Zn)7440-66-60.010770.100000.03800
subTotal10.77098100.0000037.99527
Mould CompoundAdditiveNon hazardousProprietary0.488632.984001.72366
FillerSilica -amorphous-7631-86-90.571483.490002.01595
Silica fused60676-86-013.8892184.8200048.99499
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.164081.002000.57879
PigmentCarbon black1333-86-40.026850.164000.09473
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.606043.701002.13783
Epoxy resin systemProprietary0.259711.586000.91613
Phenolic resinProprietary0.368932.253001.30141
subTotal16.37492100.0000057.76349
Pre-PlatingPure metal layerGold (Au)7440-57-50.021543.000000.07600
Nickel (Ni)7440-02-00.6628292.300002.33815
Palladium (Pd)7440-05-30.022263.100000.07853
Silver (Ag)7440-22-40.011491.600000.04053
subTotal0.71812100.000002.53321
WirePure metalCopper (Cu)7440-50-80.0845096.550000.29807
Pure metal layerGold (Au)7440-57-50.000310.350000.00108
Palladium (Pd)7440-05-30.002713.100000.00957
subTotal0.08752100.000000.30872
total28.34822100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.