Chemical content 74LV14PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV14PW-Q100SOT402-1TSSOP1459.98798 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935691603118312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0155877.900000.02597
PolymerAcrylic resinProprietary0.0030415.200000.00507
Resin systemProprietary0.001386.900000.00230
subTotal0.02000100.000000.03334
DieDoped siliconSilicon (Si)7440-21-30.53212100.000000.88704
subTotal0.53212100.000000.88704
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.7809297.4700031.30780
Iron (Fe)7439-89-60.462442.400000.77089
Phosphorus (P)7723-14-00.005780.030000.00964
Zinc (Zn)7440-66-60.019270.100000.03212
subTotal19.26841100.0000032.12045
Mould CompoundFillerSilica -amorphous-7631-86-90.237600.600000.39608
Silica fused60676-86-031.0186878.3300051.70816
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.415606.100004.02681
PigmentCarbon black1333-86-40.079200.200000.13203
PolymerEpoxy resin systemProprietary3.509358.862005.85009
Phenolic resinProprietary2.339575.908003.90006
subTotal39.60000100.0000066.01323
Pre-PlatingPure metal layerGold (Au)7440-57-50.014673.000000.02446
Nickel (Ni)7440-02-00.4514692.300000.75258
Palladium (Pd)7440-05-30.015163.100000.02528
Silver (Ag)7440-22-40.007831.600000.01305
subTotal0.48912100.000000.81537
WirePure metalCopper (Cu)7440-50-80.07833100.000000.13058
subTotal0.07833100.000000.13058
total59.98798100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.