Chemical content 74LVC07APW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC07APW-Q100SOT402-1TSSOP1459.58974 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935299497118912601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0155877.900000.02615
PolymerAcrylic resinProprietary0.0030415.200000.00510
Resin systemProprietary0.001386.900000.00232
subTotal0.02000100.000000.03357
DieDoped siliconSilicon (Si)7440-21-30.13610100.000000.22839
subTotal0.13610100.000000.22839
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.7809297.4700031.51704
Iron (Fe)7439-89-60.462442.400000.77604
Phosphorus (P)7723-14-00.005780.030000.00970
Zinc (Zn)7440-66-60.019270.100000.03234
subTotal19.26841100.0000032.33512
Mould CompoundFillerSilica -amorphous-7631-86-90.237600.600000.39873
Silica fused60676-86-031.0186878.3300052.05373
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.415606.100004.05372
PigmentCarbon black1333-86-40.079200.200000.13291
PolymerEpoxy resin systemProprietary3.509358.862005.88919
Phenolic resinProprietary2.339575.908003.92613
subTotal39.60000100.0000066.45441
Pre-PlatingPure metal layerGold (Au)7440-57-50.014673.000000.02462
Nickel (Ni)7440-02-00.4514692.300000.75761
Palladium (Pd)7440-05-30.015163.100000.02545
Silver (Ag)7440-22-40.007831.600000.01313
subTotal0.48912100.000000.82081
WirePure metalCopper (Cu)7440-50-80.07612100.000000.12773
subTotal0.07612100.000000.12773
total59.58974100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.