Chemical content 74LVC08APW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC08APW-Q100SOT402-1TSSOP1459.58675 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935299055118912601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0155877.900000.02615
PolymerAcrylic resinProprietary0.0030415.200000.00510
Resin systemProprietary0.001386.900000.00232
subTotal0.02000100.000000.03357
DieDoped siliconSilicon (Si)7440-21-30.13309100.000000.22335
subTotal0.13309100.000000.22335
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.7809297.4700031.51862
Iron (Fe)7439-89-60.462442.400000.77608
Phosphorus (P)7723-14-00.005780.030000.00970
Zinc (Zn)7440-66-60.019270.100000.03234
subTotal19.26841100.0000032.33674
Mould CompoundFillerSilica -amorphous-7631-86-90.237600.600000.39875
Silica fused60676-86-031.0186878.3300052.05634
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.415606.100004.05392
PigmentCarbon black1333-86-40.079200.200000.13292
PolymerEpoxy resin systemProprietary3.509358.862005.88948
Phenolic resinProprietary2.339575.908003.92632
subTotal39.60000100.0000066.45773
Pre-PlatingPure metal layerGold (Au)7440-57-50.014673.000000.02463
Nickel (Ni)7440-02-00.4514692.300000.75765
Palladium (Pd)7440-05-30.015163.100000.02545
Silver (Ag)7440-22-40.007831.600000.01313
subTotal0.48912100.000000.82086
WirePure metalCopper (Cu)7440-50-80.07613100.000000.12776
subTotal0.07613100.000000.12776
total59.58675100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.