Chemical content 74LVC1G02GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G02GW-Q100SOT353-1UMT55.67488 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353002411256126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0072975.000000.12846
PolymerResin systemProprietary0.0024325.000000.04282
subTotal0.00972100.000000.17128
DieDoped siliconSilicon (Si)7440-21-30.08119100.000001.43067
subTotal0.08119100.000001.43067
Lead FrameCopper alloyCopper (Cu)7440-50-81.9077596.8400033.61742
Iron (Fe)7439-89-60.045512.310000.80190
Lead (Pb)7439-92-10.000200.010000.00347
Phosphorus (P)7723-14-00.001380.070000.02430
Zinc (Zn)7440-66-60.002360.120000.04166
Pure metal layerSilver (Ag)7440-22-40.012800.650000.22564
subTotal1.97000100.0000034.71439
Mould CompoundFillerSilica -amorphous-7631-86-90.4606014.000008.11647
Silica fused60676-86-02.3217570.5700040.91281
PigmentCarbon black1333-86-40.006580.200000.11595
PolymerEpoxy resin systemProprietary0.305649.290005.38586
Phenolic resinProprietary0.195435.940003.44370
subTotal3.29000100.0000057.97479
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00016
Bismuth (Bi)7440-69-90.000000.001000.00005
Copper (Cu)7440-50-80.000000.001000.00005
Lead (Pb)7439-92-10.000020.005000.00027
Tin solderTin (Sn)7440-31-50.3099799.990005.46212
subTotal0.31000100.000005.46265
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalCopper (Cu)7440-50-80.0139799.990000.24623
subTotal0.01397100.000000.24625
total5.67488100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.