Chemical content 74LVC1G125GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G125GW-Q100SOT353-1UMT55.67358 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352984781257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0072975.000000.12849
PolymerResin systemProprietary0.0024325.000000.04283
subTotal0.00972100.000000.17132
DieDoped siliconSilicon (Si)7440-21-30.08119100.000001.43100
subTotal0.08119100.000001.43100
Lead FrameCopper alloyCopper (Cu)7440-50-81.9077596.8400033.62512
Iron (Fe)7439-89-60.045512.310000.80209
Lead (Pb)7439-92-10.000200.010000.00347
Phosphorus (P)7723-14-00.001380.070000.02431
Zinc (Zn)7440-66-60.002360.120000.04167
Pure metal layerSilver (Ag)7440-22-40.012800.650000.22570
subTotal1.97000100.0000034.72236
Mould CompoundFillerSilica -amorphous-7631-86-90.4606014.000008.11833
Silica fused60676-86-02.3217570.5700040.92219
PigmentCarbon black1333-86-40.006580.200000.11598
PolymerEpoxy resin systemProprietary0.305649.290005.38709
Phenolic resinProprietary0.195435.940003.44449
subTotal3.29000100.0000057.98808
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00016
Bismuth (Bi)7440-69-90.000000.001000.00005
Copper (Cu)7440-50-80.000000.001000.00005
Lead (Pb)7439-92-10.000020.005000.00027
Tin solderTin (Sn)7440-31-50.3099799.990005.46338
subTotal0.31000100.000005.46391
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalCopper (Cu)7440-50-80.0126799.990000.22339
subTotal0.01268100.000000.22341
total5.67358100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.