Chemical content 74LVC1G74DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G74DPSOT505-2TSSOP821.05765 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352749741251712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000251.000000.00117
FillerSilver (Ag)7440-22-40.0185675.000000.08812
PolymerAcrylic resinProprietary0.001486.000000.00705
Resin systemProprietary0.0044518.000000.02115
subTotal0.02474100.000000.11749
DieDoped siliconSilicon (Si)7440-21-30.11941100.000000.56707
subTotal0.11941100.000000.56707
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.5093097.4700040.40953
Iron (Fe)7439-89-60.209522.400000.99500
Phosphorus (P)7723-14-00.002620.030000.01244
Zinc (Zn)7440-66-60.008730.100000.04146
subTotal8.73017100.0000041.45843
Mould CompoundFillerSilica -amorphous-7631-86-90.072150.600000.34264
Silica fused60676-86-09.4193478.3300044.73120
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.733546.100003.48347
PigmentCarbon black1333-86-40.024050.200000.11421
PolymerEpoxy resin systemProprietary1.065678.862005.06074
Phenolic resinProprietary0.710455.908003.37383
subTotal12.02520100.0000057.10609
Pre-PlatingPure metal layerGold (Au)7440-57-50.003603.000000.01707
Nickel (Ni)7440-02-00.1106292.300000.52533
Palladium (Pd)7440-05-30.003723.100000.01764
Silver (Ag)7440-22-40.001921.600000.00911
subTotal0.11985100.000000.56915
WirePure metalCopper (Cu)7440-50-80.03828100.000000.18178
subTotal0.03828100.000000.18178
total21.05765100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.