Chemical content 74LVC245ABZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC245ABZSOT8020-1DHXQFN209.27227 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356911451156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.0148160.000000.15970
ImpurityNon hazardousProprietary0.000010.039500.00011
PolymerResin systemProprietary0.0098639.951410.10634
subTotal0.02468100.000000.26615
DieDoped siliconSilicon (Si)7440-21-30.18524100.000001.99777
subTotal0.18524100.000001.99777
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-84.2853497.0000046.21677
Nickel (Ni)7440-02-00.132543.000001.42938
subTotal4.41788100.0000047.64615
Mould CompoundAdditiveNon hazardousProprietary0.137692.984001.48501
FillerSilica -amorphous-7631-86-90.161043.490001.73683
Silica fused60676-86-03.9139584.8200042.21136
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.046241.002000.49865
PigmentCarbon black1333-86-40.007570.164000.08162
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.170783.701001.84183
Epoxy resin systemProprietary0.073181.586000.78929
Phenolic resinProprietary0.103962.253001.12122
subTotal4.61442100.0000049.76581
Pre-PlatingPure metal layerGold (Au)7440-57-50.000231.000000.00249
Nickel (Ni)7440-02-00.0210191.000000.22661
Palladium (Pd)7440-05-30.001858.000000.01992
subTotal0.02309100.000000.24902
WirePure metalCopper (Cu)7440-50-80.0067296.550000.07244
Pure metal layerGold (Au)7440-57-50.000020.350000.00026
Palladium (Pd)7440-05-30.000223.100000.00233
subTotal0.00696100.000000.07503
total9.27227100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.