Chemical content BC807-25W-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC807-25W-QSOT323SC-705.59574 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346636601151126030 s123520 s3
9346636601351126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.11000100.000001.96578
subTotal0.11000100.000001.96578
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.001660.090000.02975
Carbon (C)7440-44-00.000740.040000.01322
Chromium (Cr)7440-47-30.001660.090000.02975
Cobalt (Co)7440-48-40.007960.430000.14216
Iron (Fe)7439-89-60.8260244.6500014.76168
Manganese (Mn)7439-96-50.012760.690000.22812
Nickel (Ni)7440-02-00.6389934.5400011.41922
Phosphorus (P)7723-14-00.000370.020000.00661
Silicon (Si)7440-21-30.004810.260000.08596
Sulphur (S)7704-34-90.000370.020000.00661
Pure metal layerCopper (Cu)7440-50-80.3117216.850005.57076
Silver (Ag)7440-22-40.042922.320000.76701
subTotal1.85000100.0000033.06085
Mould CompoundFillerSilica fused60676-86-02.5534075.1000045.63114
PigmentCarbon black1333-86-40.010200.300000.18228
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.5950017.5000010.63309
Phenol Formaldehyde resin (generic)9003-35-40.241407.100004.31400
subTotal3.40000100.0000060.76051
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00012
Bismuth (Bi)7440-69-90.000000.001000.00004
Copper (Cu)7440-50-80.000000.001000.00004
Lead (Pb)7439-92-10.000010.005000.00021
Tin solderTin (Sn)7440-31-50.2299899.990004.10986
subTotal0.23000100.000004.11027
WirePure metalCopper (Cu)7440-50-80.00574100.000000.10252
subTotal0.00574100.000000.10252
total5.59574100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.