Chemical content BZB784-C8V2

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZB784-C8V2SOT323SC-705.49574 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340563091151312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.08000100.000001.45567
subTotal0.08000100.000001.45567
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.001620.090000.02948
Carbon (C)7440-44-00.000720.040000.01310
Chromium (Cr)7440-47-30.003780.210000.06878
Cobalt (Co)7440-48-40.007560.420000.13756
Iron (Fe)7439-89-60.8490647.1700015.44942
Manganese (Mn)7439-96-50.015300.850000.27840
Nickel (Ni)7440-02-00.6397235.5400011.64029
Phosphorus (P)7723-14-00.000360.020000.00655
Silicon (Si)7440-21-30.004500.250000.08188
Sulphur (S)7704-34-90.000360.020000.00655
Pure metal layerCopper (Cu)7440-50-80.2349013.050004.27422
Silver (Ag)7440-22-40.042122.340000.76641
subTotal1.80000100.0000032.75264
Mould CompoundFillerSilica fused60676-86-02.5534075.1000046.46144
PigmentCarbon black1333-86-40.010200.300000.18560
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.5950017.5000010.82657
Phenol Formaldehyde resin (generic)9003-35-40.241407.100004.39249
subTotal3.40000100.0000061.86610
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00011
Bismuth (Bi)7440-69-90.000000.001000.00004
Copper (Cu)7440-50-80.000000.001000.00004
Lead (Pb)7439-92-10.000010.005000.00019
Tin solderTin (Sn)7440-31-50.2099899.990003.82076
subTotal0.21000100.000003.82114
WirePure metalCopper (Cu)7440-50-80.00574100.000000.10438
subTotal0.00574100.000000.10438
total5.49574100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.