Chemical content BZT52H-B4V7

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT52H-B4V7SOD123FSOD29.78777 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340647851158126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04000100.000000.40867
subTotal0.04000100.000000.40867
Lead FrameCopper alloyCopper (Cu)7440-50-82.8091796.8680028.70084
Iron (Fe)7439-89-60.062352.150000.63702
Phosphorus (P)7723-14-00.000990.034000.01007
Zinc (Zn)7440-66-60.003710.128000.03792
Pure metal layerSilver (Ag)7440-22-40.023780.820000.24296
subTotal2.90000100.0000029.62881
Mould CompoundFillerSilica fused60676-86-04.7712071.0000048.74655
PigmentCarbon black1333-86-40.020160.300000.20597
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.3238419.7000013.52545
Phenolic resinProprietary0.604809.000006.17914
subTotal6.72000100.0000068.65711
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00006
Non hazardousProprietary0.000070.055500.00068
Tin solderTin (Sn)7440-31-50.1199399.940001.22528
subTotal0.12000100.000001.22602
WirePure metalGold (Au)7440-57-50.00777100.000000.07938
subTotal0.00777100.000000.07938
total9.78777100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.