Chemical content BZX384-A2V4-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX384-A2V4-QSOD323SOD24.13716 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663143115312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.03900100.000000.94268
subTotal0.03900100.000000.94268
Lead FrameCopper alloyCopper (Cu)7440-50-81.2165195.0400029.40452
Iron (Fe)7439-89-60.032642.550000.78895
Lead (Pb)7439-92-10.000380.030000.00928
Phosphorus (P)7723-14-00.001920.150000.04641
Zinc (Zn)7440-66-60.002560.200000.06188
Pure metal layerSilver (Ag)7440-22-40.025982.030000.62806
subTotal1.28000100.0000030.93910
Mould CompoundFillerSilica fused60676-86-02.0137375.1000048.67432
PigmentCarbon black1333-86-40.008040.300000.19444
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.4692517.5000011.34222
Phenol Formaldehyde resin (generic)9003-35-40.190387.100004.60170
subTotal2.68140100.0000064.81268
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00015
Non hazardousProprietary0.000070.055500.00179
Tin solderTin (Sn)7440-31-50.1332599.940003.22091
subTotal0.13333100.000003.22285
WirePure metalCopper (Cu)7440-50-80.00343100.000000.08283
subTotal0.00343100.000000.08283
total4.13716100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.