Chemical content BZX84-C20-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84-C20-QSOT23TO-236AB7.65684 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663953235112601235
934663953215112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04000100.000000.52241
subTotal0.04000100.000000.52241
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002290.090000.02996
Carbon (C)7440-44-00.001020.040000.01332
Chromium (Cr)7440-47-30.005610.220000.07324
Cobalt (Co)7440-48-40.010960.430000.14315
Iron (Fe)7439-89-61.2230147.9800015.97278
Manganese (Mn)7439-96-50.021920.860000.28630
Nickel (Ni)7440-02-00.9212136.1400012.03119
Phosphorus (P)7723-14-00.000510.020000.00666
Silicon (Si)7440-21-30.006630.260000.08656
Sulphur (S)7704-34-90.000510.020000.00666
Pure metal layerCopper (Cu)7440-50-80.2898211.370003.78513
Silver (Ag)7440-22-40.065512.570000.85557
subTotal2.54900100.0000033.29052
Mould CompoundAdditiveNon hazardousProprietary0.141492.900001.84790
Triphenylphosphine603-35-00.002440.050000.03186
FillerSilica -amorphous-7631-86-93.5128872.0000045.87898
PigmentCarbon black1333-86-40.002440.050000.03186
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.7318515.000009.55812
Phenol Formaldehyde resin (generic)9003-35-40.4879010.000006.37208
subTotal4.87900100.0000063.72080
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000100.055500.00134
Tin solderTin (Sn)7440-31-50.1848999.940002.41469
subTotal0.18500100.000002.41614
WirePure metalCopper (Cu)7440-50-80.00384100.000000.05011
subTotal0.00384100.000000.05011
total7.65684100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.