Chemical content BZX84W-C2V4-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84W-C2V4-QSOT323SC-705.46679 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934664678135212601235
934664678115112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04000100.000000.73169
subTotal0.04000100.000000.73169
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.001660.090000.03036
Carbon (C)7440-44-00.000740.040000.01349
Chromium (Cr)7440-47-30.001660.090000.03036
Cobalt (Co)7440-48-40.007930.430000.14504
Iron (Fe)7439-89-60.8196644.4500014.99341
Manganese (Mn)7439-96-50.012720.690000.23274
Nickel (Ni)7440-02-00.6341534.3900011.60007
Phosphorus (P)7723-14-00.000370.020000.00675
Silicon (Si)7440-21-30.004790.260000.08770
Sulphur (S)7704-34-90.000370.020000.00675
Pure metal layerCopper (Cu)7440-50-80.3203017.370005.85907
Silver (Ag)7440-22-40.039652.150000.72522
subTotal1.84400100.0000033.73096
Mould CompoundAdditiveNon hazardousProprietary0.097732.900001.78770
Triphenylphosphine603-35-00.001680.050000.03082
FillerSilica -amorphous-7631-86-92.4264072.0000044.38436
PigmentCarbon black1333-86-40.001680.050000.03082
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.5055015.000009.24674
Phenol Formaldehyde resin (generic)9003-35-40.3370010.000006.16450
subTotal3.37000100.0000061.64494
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00012
Bismuth (Bi)7440-69-90.000000.001000.00004
Copper (Cu)7440-50-80.000000.001000.00004
Lead (Pb)7439-92-10.000010.005000.00019
Tin solderTin (Sn)7440-31-50.2099899.990003.84099
subTotal0.21000100.000003.84138
WirePure metalCopper (Cu)7440-50-80.00279100.000000.05110
subTotal0.00279100.000000.05110
total5.46679100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.