Chemical content BZX84W-C68-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84W-C68-QSOT323SC-705.49683 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934664656135112601235
934664656115112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.07000100.000001.27346
subTotal0.07000100.000001.27346
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.001660.090000.03019
Carbon (C)7440-44-00.000740.040000.01342
Chromium (Cr)7440-47-30.001660.090000.03019
Cobalt (Co)7440-48-40.007930.430000.14425
Iron (Fe)7439-89-60.8196644.4500014.91147
Manganese (Mn)7439-96-50.012720.690000.23147
Nickel (Ni)7440-02-00.6341534.3900011.53668
Phosphorus (P)7723-14-00.000370.020000.00671
Silicon (Si)7440-21-30.004790.260000.08722
Sulphur (S)7704-34-90.000370.020000.00671
Pure metal layerCopper (Cu)7440-50-80.3203017.370005.82705
Silver (Ag)7440-22-40.039652.150000.72125
subTotal1.84400100.0000033.54661
Mould CompoundAdditiveNon hazardousProprietary0.097732.900001.77793
Triphenylphosphine603-35-00.001680.050000.03065
FillerSilica -amorphous-7631-86-92.4264072.0000044.14181
PigmentCarbon black1333-86-40.001680.050000.03065
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.5055015.000009.19621
Phenol Formaldehyde resin (generic)9003-35-40.3370010.000006.13081
subTotal3.37000100.0000061.30806
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00011
Bismuth (Bi)7440-69-90.000000.001000.00004
Copper (Cu)7440-50-80.000000.001000.00004
Lead (Pb)7439-92-10.000010.005000.00019
Tin solderTin (Sn)7440-31-50.2099899.990003.82000
subTotal0.21000100.000003.82038
WirePure metalCopper (Cu)7440-50-80.00283100.000000.05150
subTotal0.00283100.000000.05150
total5.49683100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.