Chemical content MMBZ12VAL-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
MMBZ12VAL-QSOT23TO-236AB7.96977 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346642292151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.26000100.000003.26233
subTotal0.26000100.000003.26233
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002350.080000.02951
Carbon (C)7440-44-00.001180.040000.01476
Chromium (Cr)7440-47-30.006170.210000.07747
Cobalt (Co)7440-48-40.012350.420000.15494
Iron (Fe)7439-89-61.3818047.0000017.33802
Manganese (Mn)7439-96-50.024700.840000.30987
Nickel (Ni)7440-02-01.0410535.4100013.06254
Phosphorus (P)7723-14-00.000590.020000.00738
Silicon (Si)7440-21-30.007350.250000.09222
Sulphur (S)7704-34-90.000590.020000.00738
Pure metal layerCopper (Cu)7440-50-80.3822013.000004.79562
Silver (Ag)7440-22-40.079672.710000.99970
subTotal2.94000100.0000036.88941
Mould CompoundAdditiveNon hazardousProprietary0.132472.900001.66218
Triphenylphosphine603-35-00.002280.050000.02866
FillerSilica -amorphous-7631-86-93.2889672.0000041.26794
PigmentCarbon black1333-86-40.002280.050000.02866
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.6852015.000008.59749
Phenol Formaldehyde resin (generic)9003-35-40.4568010.000005.73166
subTotal4.56800100.0000057.31659
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000110.055500.00132
Tin solderTin (Sn)7440-31-50.1898999.940002.38258
subTotal0.19000100.000002.38401
WireImpurityNon hazardousProprietary0.000000.010000.00001
Pure metalCopper (Cu)7440-50-80.0117699.990000.14761
subTotal0.01177100.000000.14762
total7.96977100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.