Chemical content NBM7100ABQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NBM7100ABQSOT763-1DHVQFN1621.83127 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356911951154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.001001.000000.00457
FillerSilver (Ag)7440-22-40.0747675.000000.34244
PolymerAcrylic resinProprietary0.005986.000000.02740
Resin systemProprietary0.0179418.000000.08219
subTotal0.09968100.000000.45660
DieDoped siliconSilicon (Si)7440-21-30.75553100.000003.46075
subTotal0.75553100.000003.46075
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.0435897.4700036.84428
Iron (Fe)7439-89-60.198062.400000.90722
Phosphorus (P)7723-14-00.002480.030000.01134
Zinc (Zn)7440-66-60.008250.100000.03780
subTotal8.25236100.0000037.80064
Mould CompoundAdditiveNon hazardousProprietary0.371162.984001.70015
FillerSilica -amorphous-7631-86-90.434103.490001.98844
Silica fused60676-86-010.5503084.8200048.32656
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.124631.002000.57089
PigmentCarbon black1333-86-40.020400.164000.09344
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.460353.701002.10866
Epoxy resin systemProprietary0.197271.586000.90363
Phenolic resinProprietary0.280242.253001.28366
subTotal12.43846100.0000056.97543
Pre-PlatingPure metal layerGold (Au)7440-57-50.002091.000000.00960
Nickel (Ni)7440-02-00.1906391.000000.87318
Palladium (Pd)7440-05-30.016768.000000.07676
subTotal0.20948100.000000.95954
WirePure metalCopper (Cu)7440-50-80.0731596.550000.33505
Pure metal layerGold (Au)7440-57-50.000270.350000.00121
Palladium (Pd)7440-05-30.002353.100000.01076
subTotal0.07576100.000000.34702
total21.83127100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.