Chemical content PBHV3160Z-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBHV3160Z-QSOT223SC-73102.77706 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659831151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1001077.000000.09740
PolymerResin systemProprietary0.0299023.000000.02909
subTotal0.13000100.000000.12649
DieDoped siliconSilicon (Si)7440-21-30.47000100.000000.45730
subTotal0.47000100.000000.45730
Lead FrameCopper alloyCopper (Cu)7440-50-850.7251499.1500049.35453
Iron (Fe)7439-89-60.051160.100000.04978
Phosphorus (P)7723-14-00.015350.030000.01493
Pure metal layerSilver (Ag)7440-22-40.368350.720000.35840
subTotal51.16000100.0000049.77764
Mould CompoundAdditiveNon hazardousProprietary1.414912.900001.37668
Triphenylphosphine603-35-00.024400.050000.02374
FillerSilica -amorphous-7631-86-935.1288072.0000034.17961
PigmentCarbon black1333-86-40.024400.050000.02374
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-27.3185015.000007.12075
Phenol Formaldehyde resin (generic)9003-35-44.8790010.000004.74717
subTotal48.79000100.0000047.47169
Post-PlatingImpurityLead (Pb)7439-92-10.000100.004500.00010
Non hazardousProprietary0.001230.055500.00119
Tin solderTin (Sn)7440-31-52.2086799.940002.14900
subTotal2.21000100.000002.15029
WirePure metalCopper (Cu)7440-50-80.01706100.000000.01660
subTotal0.01706100.000000.01660
total102.77706100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.