Chemical content PBRN113ZT-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBRN113ZT-QSOT23TO-236AB7.80839 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346628512152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.21000100.000002.68941
subTotal0.21000100.000002.68941
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002290.090000.02938
Carbon (C)7440-44-00.001020.040000.01306
Chromium (Cr)7440-47-30.005610.220000.07182
Cobalt (Co)7440-48-40.010960.430000.14037
Iron (Fe)7439-89-61.2230147.9800015.66277
Manganese (Mn)7439-96-50.021920.860000.28074
Nickel (Ni)7440-02-00.9212136.1400011.79768
Phosphorus (P)7723-14-00.000510.020000.00653
Silicon (Si)7440-21-30.006630.260000.08488
Sulphur (S)7704-34-90.000510.020000.00653
Pure metal layerCopper (Cu)7440-50-80.2898211.370003.71167
Silver (Ag)7440-22-40.065512.570000.83896
subTotal2.54900100.0000032.64439
Mould CompoundFillerSilica fused60676-86-03.4449271.0000044.11819
PigmentCarbon black1333-86-40.014560.300000.18641
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.9558419.7000012.24124
Phenolic resinProprietary0.436689.000005.59245
subTotal4.85200100.0000062.13829
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000100.055500.00131
Tin solderTin (Sn)7440-31-50.1848999.940002.36782
subTotal0.18500100.000002.36924
WirePure metalGold (Au)7440-57-50.01239100.000000.15868
subTotal0.01239100.000000.15868
total7.80839100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.