Chemical content PESD12VS1ULD-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD12VS1ULD-QSOD882DDFN1006-20.69064 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934664951315112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0022876.000000.33013
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.0003110.470000.04548
Phenolic resinProprietary0.0004113.530000.05877
subTotal0.00300100.000000.43438
DieDoped siliconSilicon (Si)7440-21-30.05000100.000007.23966
subTotal0.05000100.000007.23966
Lead FrameCopper alloyChromium (Cr)7440-47-30.000800.257500.11633
Copper (Cu)7440-50-80.2957694.7950042.82411
Tin (Sn)7440-31-50.000750.238800.10788
Zinc (Zn)7440-66-60.000600.190800.08619
Pure metal layerGold (Au)7440-57-50.000170.055000.02485
Nickel (Ni)7440-02-00.013394.292001.93893
Palladium (Pd)7440-05-30.000530.170900.07720
subTotal0.31200100.0000045.17549
Mould CompoundFillerSilica -amorphous-7631-86-90.0687723.000009.95743
Silica fused60676-86-00.1794060.0000025.97591
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.008973.000001.29880
Ion trapping agentBismuth (Bi)7440-69-90.001500.500000.21647
PigmentCarbon black1333-86-40.001500.500000.21647
PolymerEpoxy resin systemProprietary0.020937.000003.03052
Phenolic resinProprietary0.017946.000002.59759
subTotal0.29900100.0000043.29319
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00014
Non hazardousProprietary0.000010.055500.00177
Tin solderTin (Sn)7440-31-50.0219999.940003.18354
subTotal0.02200100.000003.18545
WireImpurityNon hazardousProprietary0.000000.010000.00007
Pure metalGold (Au)7440-57-50.0046499.990000.67177
subTotal0.00464100.000000.67184
total0.69064100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.