Chemical content PESD1CANFD36L-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD1CANFD36L-QSOD882DFN1006-20.93831 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346663443152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0076076.000000.80997
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.0010510.470000.11158
Phenolic resinProprietary0.0013513.530000.14420
subTotal0.01000100.000001.06575
DieDoped siliconSilicon (Si)7440-21-30.04300100.000004.58271
subTotal0.04300100.000004.58271
Lead FrameCopper alloyCopper (Cu)7440-50-80.3874194.4900041.28795
Magnesium (Mg)7439-95-40.000820.200000.08739
Nickel (Ni)7440-02-00.012923.150001.37641
Silicon (Si)7440-21-30.002830.690000.30150
Pure metal layerGold (Au)7440-57-50.000120.030000.01311
Nickel (Ni)7440-02-00.005211.270000.55493
Palladium (Pd)7440-05-30.000700.170000.07428
subTotal0.41000100.0000043.69557
Mould CompoundFillerSilica -amorphous-7631-86-90.1035023.0000011.03047
Silica fused60676-86-00.2700060.0000028.77514
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.013503.000001.43876
Ion trapping agentBismuth (Bi)7440-69-90.002250.500000.23979
PigmentCarbon black1333-86-40.002250.500000.23979
PolymerEpoxy resin systemProprietary0.031507.000003.35710
Phenolic resinProprietary0.027006.000002.87751
subTotal0.45000100.0000047.95856
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00010
Non hazardousProprietary0.000010.055500.00118
Tin solderTin (Sn)7440-31-50.0199999.940002.13021
subTotal0.02000100.000002.13149
WireImpurityNon hazardousProprietary0.000000.010000.00006
Pure metalGold (Au)7440-57-50.0053199.990000.56617
subTotal0.00531100.000000.56623
total0.93831100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.