Chemical content PESD3V3T1BLS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD3V3T1BLSSOD882BDDFN1006-20.88140 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346617263153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0144476.000001.63830
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.0019910.470000.22570
Phenolic resinProprietary0.0025713.530000.29166
subTotal0.01900100.000002.15566
DieDoped siliconSilicon (Si)7440-21-30.02000100.000002.26912
subTotal0.02000100.000002.26912
Lead FrameCopper alloyCopper (Cu)7440-50-80.3776295.6000042.84320
Magnesium (Mg)7439-95-40.000590.150000.06722
Nickel (Ni)7440-02-00.011772.980001.33549
Silicon (Si)7440-21-30.002570.650000.29130
Pure metal layerGold (Au)7440-57-50.000040.010000.00448
Nickel (Ni)7440-02-00.002250.570000.25545
Palladium (Pd)7440-05-30.000160.040000.01793
subTotal0.39500100.0000044.81507
Mould CompoundFillerSilica -amorphous-7631-86-90.033767.980003.82975
Silica fused60676-86-00.3387980.0920038.43762
PigmentCarbon black1333-86-40.003930.928000.44536
PolymerEpoxy resin systemProprietary0.035748.450004.05531
Phenolic resinProprietary0.010792.550001.22379
subTotal0.42300100.0000047.99183
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00010
Non hazardousProprietary0.000010.055500.00126
Tin solderTin (Sn)7440-31-50.0199999.940002.26776
subTotal0.02000100.000002.26912
WireImpurityNon hazardousProprietary0.000000.010000.00005
Pure metalGold (Au)7440-57-50.0044099.990000.49916
subTotal0.00440100.000000.49921
total0.88140100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.